Skip to content
  • contact Contact
  • global network OMRON Global Network
Search
omron-logo
OMRON TM Collaborative Robots
  • Home
  • Products
    • What Are Cobots?
    • Products
    • Main Features
    • Accessories
  • Applications
  • Solutions
    • Plug & Play
    • Tutorial Videos
    • Case Studies
  • Resources
  • ROI Calculator
  • Search

Products

Product Line
TM5
TM12/14
Selection
Product Line

OMRON TM Collaborative Robots

OMRON’s full line of collaborative robots includes a number of models to customize the right reach and payload for applications.
TM5

Collaborative Robots TM5

Collaborative robot for assembly, packaging, inspection and logistics
  • Designed to promote a safe and harmonious workplace between humans and machines.
  • Easy-to-use graphical programming environment for quick startup and operation.
  • Built-in vision-based robot control enables visual servoing, inspection, and measurement operations.
  • TMvision and landmark allows truly flexible, fast changeover.
  • Pl ug & Pl ay ecosystem provides the tools and versatility for many manufacturing needs.
  • Capability to integrate with mobile robots enables fully autonomous machine tending and logistics handling applications.
Specifications
I/O PortsControl BoxDigital In: 16 Digital Out: 16 Analog In: 2 Analog Out: 1
TM5
Product Name TM5-700 TM5M-700 TM5M-700 SEMI TM5-900 TM5M-900 TM5M-900 SEMI
Part Number RT6-000700X RT6-010700X RT6-010701X RT6-000900X RT6-0109000 RT6-0109010
Weight (kg) 22.1 22.6
Controller Weight (kg) 13.5 14.5 14.5 13.5 14.5 14.5
Max Payload (kg) 6 4
Reach (mm) 700 900
Mounting Wall, Table, Ceiling
Typical Speed (m/s) 1.1 1.4
Joint Range Joint 1 ±270°
Joint 2, 4, 5 ±180°
Joint 3 ±155°
Joint 6 ±270
Joint Speeds Joint 1, 2, 3 180°/s
Joint 4, 5, 6 225°/s
Repeatability (mm) ±0.05
IP IP54 (robot arm), IP32 (control box), IP40 (robot stick)
Cleanroom Class ISO Class 5
Operating Temperature (°C) 0 to 50
Power Supply 100-240 VAC,50- 60 Hz 22-60 VDC 22-60 VDC 100-240 VAC, 50- 60 Hz 22-60 VDC 22-60 VDC
Robot Arm Cable Length 3m/12m 1.5m 1.5m 3m/12m 1.5m 1.5m
Tool Digital In: 4 Digital Out: 4 Analog In: 1 Analog Out: 0
I/O Interface 3 X COM, 1 X HDMI, 3 X LAN, 4 X USB2.0, 2 X USB3.0
Communication RS232, Ethernet (master), Modbus TCP/RTU (master & slave)
Integrated Camera 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color
I/O Power Supply 24V 1.5A (control box and tool)
Programming Environment TMflow, flowchart based
SEMI S2 Certified* No No Yes No No Yes
* SEMI safety SEMI safety guidelines are issued by an industry association with the same name: SEMI (Semiconductor Equipment and Materials International), which is the central global network of manufacturers of micro- and nano-electronics industries. * SEMI S2 is the most well-known standard in semiconductor manufacturing equipment for Environmental, Health, and Safety (EHS).
Dimensions
TM5 – 700
Footprint
Flange
TM5 – 900
Control Box
TM12/14

Collaborative Robots TM12/14

Collaborative robot for assembly, packaging, inspection and logistics
  • Designed to promote a safe and harmonious workplace between humans and machines.
  • Easy-to-use graphical programming environment for quick startup and operation.
  • Built-in vision-based robot control enables visual servoing, inspection, and measurement operations.
  • TMvision and landmark allows truly flexible, fast changeover.
  • Plug & Play ecosystem provides the tools and versatility for many manufacturing needs.
  • Capability to integrate with mobile robots enables fully autonomous machine tending and logistics handling applications.
Specifications
TM12 TM14
Product Name TM12 TM12M TM12M SEMIM TM14 TM14M TM14M SEMI
Part Number RT6-100130X RT6-110130X RT6-110131X RT6-200110X RT6-210110X RT6-210111X
Weight (kg) 33.3 32.6
Controller Weight (kg) 13.8 14.5 14.5 13.8 14.5 14.5
Max Payload (kg) 12 14
Reach (mm) 1300 1100
Mounting Wall, Table, Ceiling
Typical Speed (m/s) 1.3 1.1
Joint Range Joint 1 ±270°
Joint 2, 4, 5 ±180°
Joint 3 ±166°
Joint 6 ±270
Joint Speeds Joint 1, 2 120°/s
Joint 3 180°/s
Joint 4, 5 180°/s 150°/s
Joint 6 180°/s
Repeatability (mm) ±0.01
IP IP54 (robot arm), IP32 (control box), IP40 (robot stick)
Cleanroom Class ISO Class 5
Operating Temperature (°C) 0 to 50
Power Supply 100-240 VAC, 50- 60 Hz 22-60 VDC 22-60 VDC 100-240 VAC, 50- 60 Hz 22-60 VDC 22-60 VDC
Robot Arm Cable Length 3m/12m 1.5m 1.5m 3m/12m 1.5m 1.5m
I/O Ports Control Box Digital In: 16 Digital Out: 16 Analog In: 2 Analog Out: 1
Tool Digital In: 4 Digital Out: 4 Analog In: 1 Analog Out: 0
I/O Interface 3 X COM, 1 X HDMI, 3 X LAN, 4 X USB2.0, 2 X USB3.0
Communication RS232, Ethernet(master), Modbus TCP/RTU (master & slave)
Integrated Camera 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color 5M pixels, color
I/O Power Supply 24V 1.5A (control box and tool)
Programming Environment TMflow, flowchart based
SEMI S2 Certified* No No Yes No No Yes
* SEMI safety SEMI safety guidelines are issued by an industry association with the same name: SEMI (Semiconductor Equipment and Materials International), which is the central global network of manufacturers of micro- and nano-electronics industries. SEMI S2 is the most well-known standard in semiconductor manufacturing equipment for Environmental, Health, and Safety (EHS).
Dimensions
TM12
Footprint
Flange
TM14
Control Box
Selection

Software Selection

TMflow comes pre-installed in each robot controller. Customers can also download client version for free from OMRON websites, to run on customer laptops or tablets (Windows Surface only). If the customer needs extra vision capability, there are 3 add-on licenses available for TMFlow:

PRODUCT NUMBER

LICENSE

NOTES

RT6-S100000

Identify & Measure

Refer to Built-in Vision section for functionality.

RT6-S100002

External Vision

Required when external Basler cameras are used. Max of 2 external cameras allowed on 1 robot.

RT6-S100003

OCR

Refer to Built-in Vision section for functionality.

If offline programming is needed, we provide TMflow Editor. Users can program all flowcharts and import to TMflow for next steps (e.g., record positions, teach vision jobs).  There is 1 add-on license available to TMflow editor:

PN

License

Remarks

RT6-S200001

TMflow Editor

Offline flow creation and editing tool; no simulation.

RT6-S100005

TMflow Editor – Offline AOI

Add-on to TMflow Editor only; enables TMflow Editor to open an exported project form TMflow that includes AOI vision and offline edit.

Omron Robotics and Safety Technologies, Inc. ● 4225 Hacienda Drive, Pleasanton, CA 94588 ● Telephone: (925) 245-3400 ● Contact
Copyright © Omron Corporation 2025. All rights reserved.

Scroll back to top