Transporte de materiais
Automatize seus fluxos de trabalho de logística e produção com AMRs para transporte de materiais.
Fluxo eficiente para cada pedido, qualquer rota
Mova materiais de forma eficiente em toda a sua instalação com os Robôs Móveis Autônomos (AMRs) da OMRON. Nossos AMRs lidam com tudo, desde entradas brutas até produtos acabados, otimizando transferências de carrinhos, transporte de paletes e movimentação de gaiolas de rolos. O software de frota inteligente mantém os fluxos de trabalho suaves e escaláveis, minimizando o manuseio manual e eliminando gargalos.
Transferência de material e trabalho em andamento
Automate the movement of raw materials and work-in-progress between workstations, assembly lines, and storage zones—eliminating manual touchpoints and production bottlenecks. OMRON’s LD series navigates tight spaces and transports loads up to 250 kg, while the MD and HD series handle heavier transfers from 650 to 1500 kg. Integrated accessories—such as lifters, conveyors, and customized racking—further streamline handoffs and support reliable, traceable material flow, helping you maintain continuous production with minimal downtime.
Produtos acabados e logística de saída
Streamline the transfer of finished products from production lines to packaging, warehousing, or shipping docks using OMRON’s robust AMR lineup. Light-duty AMRs, such as the LD-60/90 and LD-250, are ideal for small to moderate loads, while medium- and heavy-duty models like the MD-650/900 handle heavier, high-volume cargo. Customizable accessories—such as roller conveyors, belt conveyors, and automatic docking stations—enable seamless handoff between AMRs and packaging lines, warehouse racks, or shipping bays for scalable, 24/7 outbound logistics.
Reabastecimento automatizado da linha de produção
Keep your production lines running at peak efficiency with automated lineside replenishment. OMRON AMRs and Mobile Manipulators deliver parts, kits, and materials directly to the point of use, minimizing stockouts and manual intervention. Advanced navigation and dynamic allocation ensure timely delivery, supporting Lean, just-in-time manufacturing. AMRs can be equipped with customizable accessories—including conveyors, belt conveyors, and lift modules—to seamlessly integrate with your existing lineside processes.
Transporte de material conectado de ponta a ponta
Unlock full-facility automation by integrating OMRON AMRs, TM S series collaborative robots, and advanced fleet management software. From inbound receiving to outbound shipping, these solutions automate picking, sorting, replenishment, and transfer—creating a connected, traceable, and agile supply chain. This end-to-end connectivity supports Lean manufacturing, reduces errors, and drives continuous improvement across your entire material flow.
Movimentação eficiente de gaiolas de rolos e transportadores
Automate the transport of roll cages and carriers with the OL-450S AMR, featuring a lifting range of 108–308 mm and omni-directional movement for maximum maneuverability in tight spaces. Wireless charging enables continuous operation without manual intervention, while seamless integration into logistics workflows reduces manual cart usage and boosts overall efficiency for bulky or heavy items.
Coleta ágil e fluxo de materiais
Automate complex picking, inspection, and transfer tasks with Mobile Manipulator (MoMa)—combining a collaborative robotic arm and a mobile base for precise, flexible handling. These solutions adapt instantly to changing production needs, maximize productivity, and reduce manual labor, while integrated vision and smart sensing ensure reliable, high-quality operations.
Remoção automatizada de resíduos e sucata
Maintain a clean, safe workspace by automating the transport of scrap and waste bins from production to disposal areas. OMRON AMRs efficiently handle these tasks, freeing operators for higher-value activities, while real-time fleet management and route optimization support uninterrupted, safe waste removal.
Comece a otimizar sua produção hoje
Tem perguntas? Vamos conversar!
Automatize seu transporte
Programe e sincronize robôs, visão e dispositivos de segurança para otimizar o atendimento de pedidos, a classificação e a movimentação de materiais, otimizando cada etapa de sua logística.
Movimento
Os servos otimizam sua linha automatizada, reduzindo o tempo de inatividade e a manutenção, enquanto os PCs industriais garantem um controle preciso do processo.
Robótica
Robôs industriais, móveis e colaborativos aumentam a produtividade e se adaptam facilmente a uma ampla gama de aplicações com precisão.
Controle
As unidades de controle maximizam a produtividade e economizam espaço, enquanto os Controladores Lógicos Programáveis oferecem controle total sobre seus processos.
Visão
As câmeras e os sensores de visão da OMRON permitem que os sistemas automatizados interajam com seu ambiente físico, garantindo um desempenho preciso.
Segurança
Os sensores de segurança garantem uma colaboração perfeita entre homem e máquina com E/S remota, reduzindo custos e tempo de inatividade e garantindo redes confiáveis.
PRODUTOS RELACIONADOS
Transporte de material mais inteligente, adaptado às suas necessidades
Aumente a produtividade e maximize a eficiência com soluções AMR inteligentes para transporte de material. Automatize cada etapa da movimentação de material para aumentar o rendimento, minimizar a intervenção manual e otimizar todo o seu processo de produção com automação segura e flexível.
Light-duty AMRs
AMRs compactos projetados para transporte de pequenas cargas em áreas de alto tráfego; ideais para cargas úteis de 60 ou 90 kg, com opções seguras para ESD disponíveis.
Medium-duty AMRs
AMRs robustos para transportar cargas mais pesadas — até 250 kg — apresentando configurações seguras para ESD para ambientes sensíveis.
Roll cage transport AMRs
Robôs especializados de baixo perfil para movimentação eficiente de gaiolas de rolos e transportadores, equipados com mobilidade omnidirecional e carregamento sem fio.
Heavy-duty AMRs
AMRs pesados projetados para transporte de itens grandes e volumosos, suportando cargas úteis de 650 ou 900 kg com recursos avançados de segurança e navegação.
Ultra heavy-duty AMRs
AMRs de alta capacidade construídos para as cargas mais pesadas — até 1500 kg — oferecendo operação confiável e contínua para aplicações industriais exigentes.
Mobile Manipulators
AMRs equipados com braços colaborativos para coleta, inspeção e transferência de material autônomas; adaptáveis às mudanças nas necessidades de produção.
Mobile I/O Box
Invoque AMRs ou controle dispositivos de instalação via E/S digital, totalmente integrado com o Fleet Manager para automação de instalação em tempo real.
Insights relacionados
Obtenha mais insights
Semicondutor polar corta 64 km de transporte manual de material com AMRs da série LD
O AMR OL-450S aumenta a produção da instalação em 30% com o transporte automatizado de carrinhos
A mudança da Normagrup para o manuseio automatizado usando AMRs com transportadores personalizados