INDUSTRIEN

Logistik-Automatisierung

Maximieren Sie die Effizienz und rationalisieren Sie Ihre Abläufe mit den flexiblen Materialhandlingsrobotern von OMRON.

Effizienter Ablauf für jede Bestellung, jede Route 

OMRON brings together mobile, collaborative, and industrial robots to keep your logistics moving. Whether it’s automated transport, precise picking, or reliable palletizing, our solutions help you streamline workflows, optimize supply chains, and keep productivity on track—no matter the challenge.

background graphic
01

Automatisierter Transport für leichte Aufgaben 

OMRON’s LD series Autonomous Mobile Robots (AMRs) bring smart automation to your logistics from day one. With custom mapping and seamless integration, these robots streamline workflows and optimize supply chains—no renovations needed. The powerful FLOW Core software coordinates up to 100 AMRs for intelligent job assignment, smooth traffic flow, and efficient charging. Precise navigation and real-time connectivity with MES, ERP, and WMS systems help boost productivity and keep your operations flexible as demands change.

Empfohlene Produkte
Produktionshalle mit autonomen Lagerrobotern in Betrieb
02

Mühelose Handhabung von großen Lasten 

Power heavy-duty logistics with OMRON’s MD and HD series AMRs. The MD moves up to 900 kg, fits global pallets, and features rapid charging for continuous operation. The HD handles loads up to 1500 kg for safe, efficient transport of palletized goods and other bulky items. Both models use dynamic 360° safety systems and optional 180° vertical scanners, instantly adapting over 70 safety zones for fast, protected movement in high-traffic environments. Fully compliant with ISO 3691-4 and ANSI/RIA R15.08, these AMRs set the benchmark for safe, efficient automation of large loads—maximizing throughput and minimizing manual handling.

Empfohlene Produkte
OMRON MD-650 AMR Moving Pallets Around
03

Schnelleres Palettieren, weniger Engpässe 

OMRON’s TM S Series cobots optimize palletizing with tailored models for every payload. The TM7S stacks small parcels in space-constrained areas. TM12S and TM14S automate multi-tier pallet builds with heavier cartons, supporting rapid SKU changes in cross-docking and fulfillment centers. For bulk shipments, the TM25S automates stacking of boxes up to 25 kg, reducing manual lifting in outbound staging. Each cobot’s integrated vision system ensures precise stacking, even with mixed SKUs, while rapid redeployment supports fast product changeovers. This automation reduces mis-stacked pallets, shortens cycle times during high-volume periods, and lowers injury rates in busy distribution hubs.

Cobot_Palletizer_OMRON-logistics-industyr-page
04

Effizienter Rollcontainer-Transport  

Der OL-450S automatisiert den Rollcontainer-Transport – er handhabt sowohl Standard- als auch kundenspezifische Ladungsträger mit einem vielseitigen Hubbereich von 108 bis 308 mm. Sein anpassungsfähiges Design lässt sich problemlos in jeden Logistik-Workflow integrieren, ohne dass Änderungen an der Anlage erforderlich sind. Durch die Reduzierung manueller Wagenbewegungen erhöht der OL-450S die Planungsgenauigkeit und sorgt für einen reibungslosen Materialfluss, selbst in stark frequentierten oder spezialisierten Umgebungen.

Empfohlene Produkte
Standard-Trägeranhebung OL-450S
05

Intelligentes Kommissionieren und Sortieren 

Combine LD AMRs with TM S cobots for a new level of automation. Mounting an OMRON TM cobot onto an OMRON LD or MD mobile robot automates not only transportation of goods but also complex picking operations. MoMas streamline precise picking, sorting, and handling—cutting labor costs and minimizing errors. This flexible, integrated solution accelerates order fulfillment and delivers reliable, scalable supply chain performance for even the most dynamic operations.

Empfohlene Produkte
MoMa_Thumbnail_Web
06

Präzises, schnelles Kommissionieren und Verpacken 

Die Parallelroboter iX3, Hornet und iX4, Quattro von OMRON liefern schnelle, präzise Automatisierung für Logistik und Fertigung. Mit Nutzlasten von bis zu 15 kg, einer Reichweite von bis zu 1300 mm und Zykluszeiten von nur 0,30 Sekunden zeichnen sie sich in der Auftragsabwicklung, Paketsortierung und an Verpackungslinien aus. Fortschrittliche EtherCAT-Konnektivität und flexible Programmierung ermöglichen eine nahtlose Integration in bestehende Systeme. Hygienische Modelle erfüllen strenge Industriestandards und gewährleisten eine zuverlässige, fehlerfreie Leistung bei gleichzeitiger Reduzierung von Engpässen und manuellem Arbeitsaufwand.

Empfohlene Produkte
Automatisierte Verpackungslösungen für Tierfutterbeutel an einer Produktionslinie
07

Konstante Genauigkeit bei jeder Aufgabe 

The i4L and i4H SCARA robots deliver high-speed automation for tasks such as pick-and-place, kitting, sorting, and packaging. The compact i4L excels at light-duty tasks with fast cycle times, easy mounting, and interactive maintenance alerts that help reduce downtime. The robust i4H handles heavier payloads up to 15 kg, offers flexible mounting options, and features specialized models for food-grade and cleanroom environments. Both series integrate seamlessly with EtherCAT or Ethernet connectivity, enabling quick setup and reliable performance across manufacturing and logistics operations.

Empfohlene Produkte
Packaging Application_SCARA_Robot
08

Flexible Arme für komplexe Handhabung 

Viper 6-axis robots provide flexible, high-precision automation for material handling, palletizing, and machine tending. With 5 kg payloads, lightweight arms, and efficient drives, they offer fast, accurate, and repeatable performance. Reach options of 653 mm and 855 mm, high-resolution encoders, and easy calibration enable precise sorting and assembly. Industrial network connectivity ensures seamless integration with existing systems, while cleanroom and IP65 models suit specialized environments. Simple programming and deployment streamline workflows and boost throughput.

Empfohlene Produkte
Viper_Packaging_Logistis_Webpage

FALLSTUDIE
Sehen Sie, wie brd. Klee die Lagerabläufe mithilfe des OMRON LD-250 für eine sicherere, intelligentere Logistik transformierte.  

Brd-Klee-LD-250-warehouse-cart

Automatisieren Sie Ihre Anwendungen 

Maximize logistics productivity with Omron’s complete automation solutions—program and sync robots, vision systems, and safety devices to optimize order fulfillment, sorting, material handling, and warehouse processes for seamless operations.

Besuchen Sie OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Antrag

Servos optimieren Ihre automatisierte Linie und reduzieren Ausfallzeiten und Wartungsaufwand, während Industrie-PCs eine präzise Prozesssteuerung gewährleisten.

Automation_Diagram_Robotics-LD
02
Robotik

Industrieroboter, mobile und kollaborative Roboter steigern die Produktivität und passen sich problemlos und präzise an eine Vielzahl von Anwendungen an.

Automation_Diagram_Control-i4H
03
Kontrolle

Steuereinheiten maximieren die Produktivität und sparen Platz, während speicherprogrammierbare Steuerungen die volle Kontrolle über Ihre Prozesse bieten.

Automation_Diagram_Vision
04
Vision

OMRONs Kameras und Bildverarbeitungssensoren ermöglichen es automatisierten Systemen, mit ihrer physischen Umgebung zu interagieren und eine präzise Leistung zu gewährleisten.

Automation_Diagram_Safety
05
Sicherheit

Sicherheitssensoren fördern die Harmonie zwischen Mensch und Maschine. Remote I/O reduziert Kosten und Ausfallzeiten und gewährleistet zuverlässige Netzwerke.