i4H-Omron-360-0000_Transparent
Click to load
INDUSTRIAL

i4H 

Automate repetitive tasks with the i4H SCARA robot—up to 15 kg payloads with 650-, 750-, or 850-mm reach options. Choose IP65, ESD, cleanroom, or food grade models for specialized environments. Integrated EtherCAT or Ethernet connectivity enables seamless connection to OMRON Sysmac PLCs, part feeders, and unified control with ACE or Sysmac for efficient automation.

KEY SPECIFICATIONS

i4-650H

Maximum reach

650 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

032-0.45s

Number of axes

4

Connectivity

EtherCAT®, Ethernet, PROFINET

Programming environment

Sysmac Studio and ACE

i4-750H

Maximum reach

750 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.31-0.46

Number of axes

4

Connectivity

EtherCAT®, Ethernet, PROFINET

Programming environment

Sysmac Studio and ACE

i4-850H

Maximum reach

850 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.31–0.50 s

Number of axes

4

Connectivity

EtherCAT®, Ethernet, PROFINET

Programming environment

Sysmac Studio and ACE

FEATURES
High payload, ultimate precision—the i4H defines industrial excellence  

High Payload & Precision
01
High payload & precision

Supports up to 15 kg with exceptional repeatability for heavy-duty, high-quality tasks—±0.015 mm (XY), ±0.01 mm (Z), and ±0.005° (Theta).

moving orb
Fast Cycle Times
02
High-speed cycle times

Achieves burst cycles as low as 0.39 s and blended burst cycles of 0.31 s (2 kg payload), maximizing throughput.

moving orb
Flexible Reach & Mounting
03
Flexible reach & mounting

Choose from 650, 750, and 850 mm reach lengths with versatile mounting options (floor, wall, or ceiling).

moving orb
Diagnostics & Accuracy
04
Diagnostics & maintenance

Features an on-board display and RGB dome light for predictive maintenance and real-time status updates, increasing uptime.

moving orb
Environmental Compatibility
05
Environmental compatibility

IP65, NSF-H1 Food-Grade, and Clean Room options for diverse environments including food & beverage, electronics, and medical technology.

moving orb
Static-Safe
06
ESD-safe

Certified for IEC 61340-5-1:2016 and ANSI/ESD S20.20:2021, ensuring safe operation in static-sensitive production environments.

moving orb
background graphic

CASE STUDY
See how Werfen’s automated vertical labelling delivered 1000 tubes per hour and 30% faster cycle times 

Macco Werfen-Operators Cell with OMRON SCARA i4L Robot
background graphic

SOFTWARE
Smarter production starts with ACE 

Optimize workflows and create smarter, more agile production lines with OMRON’s ACE software. Unlock the full potential of your i4H robots and feeding systems for unmatched performance. Use intuitive wizards to program robots, vision, I/O, and part-feeding systems in a single project.

Explore ACE

ROBOTICS CONTROLLER
Smarter systems for better results 

Maximize output, minimize downtime, and adapt to changing demands with the Robotics Integrated Controller—synchronizing i4H robots and automation for faster results, simplified maintenance, and greater productivity in a single platform.

Explore the solution

Watch
video

Automate your applications 

Maximize production efficiency with Omron’s Automation solutions—easily program and sync robots, vision systems, and safety devices on one platform. Integrated simulation accelerates deployment and troubleshooting for seamless operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos optimize your automated line, reducing downtime and maintenance, while Industrial PCs ensure precise process control.

Automation_Diagram_Robotics
02
Robotics

A wide range of industrial robots, easily programmed with Sysmac Studio for seamless integration, control, and enhanced performance.

Automation_Diagram_Control-i4H
03
Control

Control units maximize productivity and save space, while Programmable Logic Controllers offer full control over your processes.

Automation_Diagram_Vision
04
Vision

OMRON manufactures cameras and vision sensors that enable our automated systems to seamlessly interact with their physical environment.

Automation_Diagram_Safety
05
Safety

Safety sensors promote harmony between humans and machines, with Remote I/O cutting costs and downtime, ensuring reliable networks.

background graphic

RESOURCES
Your i4H resource hub 

Find extensive resources and technical documentation in our support section to optimize the performance of your i4H robot.

Access i4H resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support, training, and safety services to ensure maximum robot uptime, enhanced efficiency, and top performance.

Learn more

50-50