OMROM TM30S-FT
COLLABORATIVE

OMRON TM30S 

The TM30S streamlines heavy‑duty palletizing with long reach, stable motion, and certified collaborative safety for clean stacks on Euro and US pallets—no riser required. Built‑in vision, compact design, and intuitive setup keep cells flexible and move teams from trial to production quickly. With a 30 kg payload and 1702 mm reach, it maintains cycle consistency under load—enabling fast deployment and reliable throughput.

KEY SPECIFICATIONS

OMRON TM30S

Maximum payload

30 kg

Maximum reach

1702 mm

Repeatability

± 0.05 mm

Average speed

2.1 m/s

IP and cleanroom class

IP65 for Robot Arm
IP54 for AC Control Box and Robot Stick
ISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM30S—strong where it counts, simple where it matters 

Drag-n-Drop Programming
01
Heavy payload + long reach

30 kg payload and 1702 mm reach support 25 kg net boxes with 4–6 kg grippers, stacking Euro and US pallets without a riser.

moving orb
Flexible Automation
02
Palletizing without a lift

TM30S eliminates additional lifts, cutting hardware, integration time, and maintenance—while boosting cell uptime and reducing footprint.

moving orb
Smart Monitoring
03
Certified collaborative safety

33 certified safety functions (ISO 13849‑1 Cat.3 PL d, TÜV Nord) enable safe human‑robot interaction in shared workspaces.

moving orb
Easy Installation
04
Fast setup & hand guidance

Intuitive hand guiding and a handheld interface turn TM Screen into a teach pendant—no extra wiring needed for deployment.

moving orb
Advanced Vision Tools
05
Built‑in vision

Integrated high‑resolution vision supports precise object detection and placement, reducing mispicks and cycle variability.

moving orb
Certified Compliance
06
Durable & cleanroom ready

IP54/IP65 and ISO Class 3 cleanroom options equip the TM30S for demanding environments, from food to semiconductors.

moving orb
About_Icon-Innovation with purpose
07
Flexible programming in TMflow

Drag‑and‑drop workflows or TMscript for complex logic—one software framework across 5–30 kg models speeds scaling.

moving orb
background graphic

CASE STUDY
See how mobile palletizer delivered ROI in under years 

Cobot_Palletizer_OMRON-logistics-industyr-page
background graphic

SOFTWARE
Build faster, run safer, scale smarter 

TMflow speeds setup and scales with you. Drag and drop for quick builds, add scripts when logic gets complex. Test offline, adjust remotely, and rely on built‑in safety and force tools for smooth hand‑guiding and dependable payload checks—less friction, more uptime, smarter repeatability.

Learn more

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Pair the TM30S with an MD or HD Autonomous Mobile Robot to extend heavy‑payload workflows across your floor. Applications include end‑of‑line pallet pickup and drop‑off for taller stacks, mobile loading of larger fixtures on CNCs or weld cells, and point‑to‑point movement of bulk parts—delivering flexible automation without fixed conveyors.

Learn more about MoMas

Watch
video

Smarter automation, faster results 

Explore OMRON’s entire automation portfolio—safety, vision, control, and robotics—designed to work as one. Program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Omron-3G3RX-Advanced-Motion-Controllers-800x800px
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Omron_Robotics_Family_Group_Website_Final
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Omron-W4S1-Programmable-Logic-Controllers-800x800px
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

E3ZM-V_remote_teaching
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

Start optimizing your production today 

Have questions? Let’s chat.

Grain products on pallets after robotic palletizing-crop
background graphic

RESOURCES
Your go-to resource hub 

Keep your workflows efficient with the latest TMflow software updates and TM30S documentation to improve error handling, tool settings, and performance.

Explore TM30S resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn More

50-50