TM5S-_0000_Omron-360-Transparent(1)
Click to load
COLLABORATIVE

OMRON TM5S 

Bring precision, vision, and flexibility into compact automation cells. The TM5S delivers integrated vision, intuitive programming, and certified collaborative safety for assembly, inspection, pick-and-place, and light machine tending applications where space is limited and production needs change quickly.

KEY SPECIFICATIONS

OMRON TM5S

Maximum payload

5 kg

Maximum reach

900 mm

Repeatability

±0.03 mm

Average speed

1.4 m/s

IP and cleanroom class

IP65 for Robot ArmrnIP54 for Control Box and Robot StickrnISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM5S — safe, smart, vision-guided automation 

Certified Compliance
01
Certified collaborative safety

Certified safety functions, including ISO 13849-1, Cat.3, PL d, and TÜV Nord compliance, support safe collaboration between people and robots.

moving orb
Smart Monitoring
02
Integrated vision guidance

Built-in vision helps locate parts, verify features, and guide accurate positioning for inspection, pick-and-place, assembly, and alignment tasks.

moving orb
Easy Installation
03
Fast setup with hand guidance

Hand guidance lets users teach positions by moving the robot manually, helping reduce setup time and simplify changeovers.

moving orb
Flexible Automation
04
Drag-and-drop programming

TMflow’s graphical interface simplifies task creation for everyday users, while script programming supports more advanced workflows.

moving orb
Advanced Vision Tools
05
Offline testing with TMflow Simulator

Validate programs offline to reduce commissioning time, test changes safely, and improve workflows without stopping production.

moving orb
Drag-n-Drop Programming
06
3D application design with TMscene

TMscene lets teams model workspaces with CAD imports, taught points, and simulated robot motion before deployment.

moving orb
About_Icon-Continuous growth
07
Built for regulated environments

IP54-rated protection and ISO Class 3 cleanroom compatibility support reliable use in electronics, assembly, inspection, and precision manufacturing.

moving orb
background graphic

CASE STUDY
See how automated machine tending increased capacity and cut labor costs at Laser Quality Markings 

Component with precise laser marking after automated machine tending
background graphic

SOFTWARE
Unlock the full potential of your cobots 

TMflow helps you program, validate, and adjust cobot applications with drag-and-drop tools, integrated vision calibration, scripting, and offline simulation for faster deployment and easier changeovers.

Learn More

MANIPULATOR SOLUTION
Flexible automation beyond the workstation 

Mobile Manipulator applications combine autonomous mobility with cobot handling to move, pick, and place materials across production areas, helping manufacturers reduce manual handoffs, improve flow, and adapt faster.

Learn more about MoMas

Watch
video

End-to-end automation 

Connect robots, control, motion, vision, safety, and sensing with OMRON’s complete automation portfolio. From robot cells to full production lines, we help manufacturers simplify integration, improve visibility, and deploy automation with confidence.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servo systems and motion control coordinate fast, precise machine movement for smoother operation and higher throughput.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, collaborative, and mobile robots automate handling, assembly, transport, inspection, and other tasks with flexibility and precision.

Automation_Diagram_Control-i4H
03
Control

Machine controllers and PLCs connect devices, data, and processes across the line to improve coordination, simplify control, and support scalable automation.

Automation_Diagram_Vision
04
Vision

Vision systems and smart cameras guide robots, verify parts, inspect quality, and maintain accuracy in automated workflows.

Automation_Diagram_Safety
05
Safety

Safety controllers, scanners, light curtains, and interlocks support safe, efficient machine access and collaborative workspaces.

Start optimizing your production today 

Have questions? Let’s chat.

Automated packaging line processing cartons efficiently
background graphic

RESOURCES
Robotics resources at your fingertips 

Find the latest documentation, manuals, software, and guides to support setup, operation, maintenance, and performance across your robotics systems.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics supports your robot fleet with service contracts, training, factory service, and field support to help maintain uptime, improve performance, and keep operations moving.

Learn more

50-50