TM7S-Omron-360-0000_Transparent(1)
Click to load
COLLABORATIVE

OMRON TM7S 

Bring precision automation into compact workcells with a cobot built for small parts, repeatable motion, and vision-guided work. With a 7 kg payload, 700 mm reach, built-in vision, and certified collaborative safety, the TM7S gives production teams a flexible solution for assembly, inspection, machine tending, and material handling.

KEY SPECIFICATIONS

OMRON TM7S

Maximum payload

7 kg

Maximum reach

700 mm

Repeatability

±0.03 mm

Average speed

1.1 m/s

IP and cleanroom class

IP65 for Robot ArmrnIP54 for Control Box and Robot StickrnISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM7S—precision automation in compact footprint 

Certified Compliance
01
Precise payload performance

With up to 7 kg payload capacity, 700 mm reach, and ±0.03 mm repeatability, the TM7S is built for precise handling, assembly, inspection, and machine tending in compact workcells.

moving orb
Smart Monitoring
02
Vision-guided precision

Built-in vision supports pattern recognition, object positioning, feature identification, and inspection tasks, helping improve accuracy in pick-and-place, assembly, and quality applications.

moving orb
Easy Installation
03
Collaborative safety built in

With 36 safety features, the TM S Series supports collaborative operation with certifications including ISO 13849-1, Cat. 3, PL d, ISO 10218-1, TÜV Nord, UL, and CSA.

moving orb
Flexible Automation
04
Programming made easier

TMflow visual programming helps teams build workflows with drag-and-drop simplicity, while TMScript supports more advanced application logic when needed.

moving orb
Advanced Vision Tools
05
Setup without complexity

Hand guidance and an intuitive interface simplify teaching and changeovers, while the Robot Stick turns the TM Screen into a teaching pendant with no added wiring.

moving orb
Drag-n-Drop Programming
06
Ready for clean production

An IP65-rated robot arm and ISO Class 3 cleanroom compatibility support use in clean, regulated, and space-constrained production environments.

moving orb
Careers_Icon – Purpose-driven work
07
Test before deployment

TMflow Simulator and TMscene let teams validate robot programs and 3D workcells offline, helping reduce setup time and production interruptions.

moving orb
background graphic

CASE STUDY
See how LITMAT assembles 180 caps per hour with consistent quality using OMRON collaborative robots 

Quality inspection & measurements
background graphic

SOFTWARE
Unlock the full potential of your cobots 

Build and validate cobot applications before production with TMflow, TMflow Simulator, and TMscene. Visual programming, offline testing, and 3D simulation help simplify setup and accelerate deployment.

Learn more

MANIPULATOR SOLUTION
Move automation where production needs it 

Combine collaborative robot capability with autonomous mobile robot mobility to automate material transport, picking, loading, and line-side delivery. Mobile Manipulator applications help extend automation beyond fixed workcells and bring flexible handling to more areas of production.

Learn more about MoMas

Watch
video

End-to-end automation 

Explore OMRON’s complete automation portfolio—safety, vision, control, and robotics—built to work as one. Connect your workcells with AMRs for a smooth flow from infeed to pallet, and program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servo systems and motion control coordinate fast, precise machine movement for smoother operation and higher throughput.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Machine controllers and PLCs connect devices, data, and processes across the line to improve coordination, simplify control, and support scalable automation.

Automation_Diagram_Vision
04
Vision

Vision systems and smart cameras guide robots, verify parts, inspect quality, and maintain accuracy in automated workflows.

Automation_Diagram_Safety
05
Safety

Safety controllers, scanners, light curtains, and interlocks support safe, efficient machine access and collaborative workspaces.

Start optimizing your production today 

Have questions? Let’s chat,

Collaborative palletizer boosting efficiency in manufacturing environment
background graphic

RESOURCES
Robotics resources at your fingertips 

Find documentation, manuals, guides, software, and support materials to help plan, deploy, and maintain your collaborative robot applications with confidence.

Get the latest updates

SERVICE
Support to keep your fleet moving 

OMRON Robotics supports your robot fleet with service contracts, training, factory service, and field support to help maintain uptime, improve performance, and keep operations moving.

Learn more

50-50