eCobra-Omron-360-0000_Transparent(1)
Click to load
INDUSTRIAL

eCobra 

Achieve high-precision assembly, material handling, and machining with the eCobra SCARA robot. Available in 600 mm and 800 mm reach with up to 5.5 kg payload, eCobra offers exceptional repeatability and easy installation thanks to its built-in amplifier and controller. Choose overhead mounting for space savings, IP65 for washdown areas, or cleanroom models for electronics and pharmaceutical use.

KEY SPECIFICATIONS

eCobra 600

Maximum reach

600 mm

Maximum payload

5.5 kg

Cycle times (at 2 kg)

0.39-0.66 s

Number of axes

4

Connectivity

EtherCAT® or Ethernet

Programming method

Sysmac Studio and ACE

eCobra 800

Maximum reach

800 mm

Maximum payload

5.5 kg

Cycle times (at 2 kg)

0.44-0.73 s

Number of axes

4

Connectivity

EtherCAT® or Ethernet

Programming method

Sysmac Studio and ACE

FEATURES
eCobra—precision and speed built for industrial excellence 

High Payload & Precision
01
High payload & precision

Handles up to 5.5 kg with ±0.017 mm (XY), ±0.003 mm (Z), and ±0.019° (Theta) repeatability—ideal for precision assembly and material handling.

moving orb
Fast Cycle Times
02
Fast cycles & control

Delivers burst cycles as low as 0.44 s and sustained cycles of 0.54 s (2 kg payload) with EtherCAT or Ethernet options for real-time control.

moving orb
Flexible Reach & Mounting
03
Flexible reach & mounting

600 mm and 800 mm reach with table, floor, or overhead mounting options.

moving orb
Advanced Connectivity
04
Advanced connectivity

Supports EtherCAT and Ethernet models with ACE, PackXpert, and ePLC programming.

moving orb
Diagnostics & Accuracy
05
Diagnostics & accuracy

Onboard I/O and solenoid outputs with integrated diagnostics for easy troubleshooting.

moving orb
Environmental Options
06
Environmental options

Available in IP20, IP65, and Cleanroom Class 10 configurations.

moving orb
background graphic

CASE STUDY
See how OMRON’s eCobra SCARA robot enabled Senova to achieve 45 COVID-19 tests per minute in production 

eCobra_Senova-Robotics-Covid-19-Production
background graphic

SOFTWARE
Smarter production starts with ACE 

Optimize eCobra SCARA robots with OMRON’s ACE software—enable fast deployment, precise motion control, and seamless integration with existing equipment. Achieve high-speed, accurate assembly and material handling for efficient, market-ready production lines.

Explore ACE

ROBOTICS CONTROLLER
Unified control for optimized performance 

Synchronize industrial robots and automation with the Robotics Integrated Controller for faster operations, reduced downtime, and increased flexibility. Streamline workflows and boost productivity—all from one platform.

Explore the solution

Watch
video

End-to-end automation 

Explore OMRON’s full automation solutions—vision, safety, control, and robotics—all designed to work together as one. Connect your workcells for efficient material flow, and streamline deployment, scaling, and operations with unified programming and simulation tools.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos reduce downtime and maintenance, while Industrial PCs ensure precise, reliable process control for automation.

Automation_Diagram_Robotics
02
Robotics

Program industrial robots easily with Sysmac Studio. SmartController EX ensures seamless integration and high performance.

Automation_Diagram_Control-i4H
03
Control

Compact control units save space and boost productivity. PLCs provide full process control for efficient automation systems.

Automation_Diagram_Vision
04
Vision

OMRON cameras and sensors enable robots to interact seamlessly with their environment—ensuring precision and accuracy.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure human-machine harmony, while Remote I/O reduces costs and downtime with reliable network performance.

background graphic

RESOURCES
Robotics expertise at your fingertips 

Access technical documentation, helpful resources, and expert support in our resource center to fully optimize your eCobra’s performance.

See eCobra resources

SERVICE
Worldwide service and support network 

OMRON Robotics offers global support, safety, and training services designed to maximize robot uptime, enhance efficiency, and ensure optimal performance.

Learn more

50-50