OMRON iPF Series Industrial Part Feeders_Small Industrial Part Feeder Solution_Web_Optimized
Hover
INDUSTRIAL

Industrial Part Feeders 

Feed more, change over faster, and boost throughput—no custom fixtures. For pick‑and‑place and packaging, iPF flexible part feeders use patented 3‑axis vibration and vision to singulate 5–150 mm parts—reliably and gently, even for delicate components. Set up quickly in ACE, plug into OMRON robots and controls, and scale across lines. Compact, modular, cleanroom‑ready.

KEY SPECIFICATIONS

iPF-240

Part size range

5 – 40 mm

Hopper capacity

3L / 12 kg max

Platform surface options

Flat, anti-roll 1 & 2, ESD

Vibration frequency

40 – 70 Hz

Weight

7.8 kg

iPF-380

Part size range

16 – 60 mm

Hopper capacity

7L / 12 kg max

Platform surface options

Flat, anti-roll 1 & 2, ESD

Vibration frequency

20 – 30 Hz

Weight

20 kg

iPF-530

Part size range

30 – 150 mm

Hopper capacity

14L / 19.5 kg max

Platform surface options

Flat, anti-roll 1 & 2, ESD

Vibration frequency

20 – 28 Hz

Weight

31 kg

FEATURES
Industrial parts feeders—your solution for faster, smoother production 

High Payload Capacity (1)
01
Wide compatibility

Handles 99% of part shapes and sizes, making it a versatile solution for diverse manufacturing needs.

moving orb
Fast Cycle Times
02
Fast cycle times

Advanced, high-speed vibration technology enables rapid part feeding to maximize your production throughput.

moving orb
Flexible Reach & Mounting
03
Gentle orientation

Patented 3-axis vibration system gently separates and pre-orients components, reducing jams and damage.

moving orb
Smart Maintenance
04
Easy integration

Fully supported by ACE software for quick setup and seamless integration into automation lines.

moving orb
Environmental Compatibility
05
Compact & flexible

Modular design with multiple surface and frame options adapts to various applications and space constraints.

moving orb
Static-Safe
06
Quick changeover

Quick surface and hopper changes reduce downtime during product switches, helping you maintain high operational efficiency.

moving orb
background graphic
Compare iPF models 

Product

Omron-iPF-240-Feeder-Hopper-washers-right-800x800px

iPF-240

5 – 40 mm

3L / 12 kg max

40 – 70 Hz

400 g

FlatrnAnti-roll 1 & 2rnESD

7.8 kg

Ethernet (TCP/IP)

Fully integrated with ACE software

OMRON iPF Feeder- iPF-530

iPF-380

16 – 60 mm

7L / 12 kg max

20 – 30 Hz

1500 g

FlatrnAnti-roll 1 & 2rnESD

20 kg

Ethernet (TCP/IP)

Fully integrated with ACE software

Omron-iPF-530-Feeder-Hopper-2-washers-right-800x800px

iPF-530

30 – 150 mm

14L / 19.5 kg max

20 – 28 Hz

2000 g

FlatrnAnti-roll 1 & 2rnESD

31 kg

Ethernet (TCP/IP)

Fully integrated with ACE software

Part size range

Hopper capacity

Vibration frequency

Max part weight

Platform surface options

Weight

Communication

Controller integration

Product

Omron-iPF-240-Feeder-Hopper-washers-right-800x800px

iPF-240

OMRON iPF Feeder- iPF-530

iPF-380

Omron-iPF-530-Feeder-Hopper-2-washers-right-800x800px

iPF-530

Part size range

5 – 40 mm

16 – 60 mm

30 – 150 mm

Hopper capacity

3L / 12 kg max

7L / 12 kg max

14L / 19.5 kg max

Vibration frequency

40 – 70 Hz

20 – 30 Hz

20 – 28 Hz

Max part weight

400 g

1500 g

2000 g

Platform surface options

FlatrnAnti-roll 1 & 2rnESD

FlatrnAnti-roll 1 & 2rnESD

FlatrnAnti-roll 1 & 2rnESD

Weight

7.8 kg

20 kg

31 kg

Communication

Ethernet (TCP/IP)

Ethernet (TCP/IP)

Ethernet (TCP/IP)

Controller integration

Fully integrated with ACE software

Fully integrated with ACE software

Fully integrated with ACE software

CASE STUDY
See how OMRON helped Senova produce 45 COVID-19 tests per minute 

eCobra_Senova-Robotics-Covid-19-Production
background graphic

SOFTWARE
Smarter production starts with ACE 

ACE software streamlines setup, tuning, and changeovers—cutting integration time and boosting uptime. Seamlessly paired with iPF part feeders and industrial robots for agile, scalable automation.

ACE Software

End-to-end automation 

Explore OMRON’s full automation portfolio. Program and sync robots, safety, motion, and vision on one platform, then validate with integrated simulation. iPF feeders plug in natively for reliable singulation, synchronized picking, and fast changeovers.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos optimize your automated line, reducing downtime and maintenance, while Industrial PCs ensure precise process control.

Automation_Diagram_Robotics
02
Robotics

Program industrial robots easily with Sysmac Studio. SmartController EX ensures seamless integration and high performance.

Automation_Diagram_Control-i4H
03
Control

Control units maximize productivity and save space, while Programmable Logic Controllers offer full control over your processes.

Automation_Diagram_Vision
04
Vision

OMRON cameras and vision sensors enable your automated systems to seamlessly interact with their physical environment, ensuring precise performance.

Automation_Diagram_Safety
05
Safety

Safety sensors enhance human-machine interaction, and Remote I/O minimizes costs and downtime for reliable networks.

Start optimizing your workflows today 

Have questions? Let’s chat.

Pick-and-place-parallel-robots_OMRON_Robotics (1)
background graphic

RESOURCES
Robotics expertise at your fingertips 

Access resources, guides, software packages, and more to support your part feeding systems. Get tips and maintenance strategies for reliable performance.

Get iPF resources

SERVICE
Global robotics service and support 

OMRON Robotics provides global safety, training, and support services to maximize uptime, improve efficiency, and ensure peak robot performance.

Learn more

50-50