OMRON TM14
Automate logistics, palletizing, and machine tending with the TM14 collaborative robot. With a 1100 mm reach and 14 kg payload, TM14 excels in handling moderate-weight products for food, beverage, and electronics industries. Built-in vision and fast setup simplify integration, and cleanroom-compatible options support regulated environments.
OMRON TM14
Maximum payload |
14 kg |
Maximum reach |
1100 mm |
Repeatability |
±0.1 mm |
Average speed |
1.1 m/s |
IP and cleanroom class |
IP54, ISO Class 3 |
Programming environment |
TMflow |
OMRON TM14X
Maximum payload |
14 kg |
Maximum reach |
1100 mm |
Repeatability |
±0.1 mm |
Average speed |
1.1 m/s |
IP and cleanroom class |
IP54, ISO Class 3 |
Programming environment |
TMflow |
Gallery
APPLICATIONS
Built to handle your most demanding applications
Discover how OMRON’s TM14 cobot automates palletizing, CNC machine tending, and product inspection for food, beverage, and electronics manufacturing, improving consistency and throughput.
See all applications

SOFTWARE
Accelerate changeover with TMflow
TMflow software provides rapid programming for logistics, packaging, and inspection. Vision-based tools and safety features facilitate fast adaptation to new product lines and ensure operational safety.
Learn more
ACCESSORIES
Specialized accessories for automation and material handling
Select food-grade grippers, barcode readers, and vision modules for tailored integration. Accessories are optimized for quick installation and robust operation in logistics and packaging applications.
Download brochure


Landmark
Positioning tool for cobot reference to the environment, included with most models for precise setup.


Teach pendant
Touchscreen teaching pendant for intuitive operation, compatible with TM Series cobots, featuring a 10.1-inch display.


Robot stand
Portable stand for moving cobots between stations, ensuring stability and adaptability in dynamic setups.


Mobile workstation (MWS)
Mounts cobot securely, stores control box, and allows easy movement between work cells, boosting flexibility.


Calibration kit
Toolkit for precise tool center point (TCP) teaching and manual workspace calibration, critical for accurate vision tasks.


Robot stick stand
Versatile mounting fixture for TM Series cobots, compatible with desktops, walls, and MWS for secure and flexible installation.


Polarizer light module
Reduces reflections from the robot’s light source on highly reflective surfaces. Compatible with HW 3.2 or above.


SSD with cable
128 GB solid-state drive with SATA cable, recommended for external camera image logging, ensuring smooth data handling.


Air filter
Replenish or replace the air filter in your cobot’s electric control box to maintain peak performance and extend its lifespan.
MANIPULATOR SOLUTION
Smarter production starts with MoMa
Transform your operations with Mobile Manipulator applications that combine collaborative and mobile robots to automate complex transport and picking tasks, enhancing efficiency and productivity while adapting to evolving operational demands.
Learn more about MoMa
video
Automate your applications
Maximize productivity with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.


Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Control
Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
Start optimizing your production today
Have questions? Let’s chat.


RESOURCES
Your go-to resource hub
Keep your workflows efficient with the latest TMflow updates and OMRON TM14 documentation to ensure your collaborative robots operate at their best.
Get the latest resources
SERVICE
Global service and support network
OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.
Learn more

Related insights
See all insights