OMRON TM16
Enable compact, high-load automation for assembly and material transfer with TM16. Its 900 mm reach and 16 kg payload are ideal for heavy component handling in automotive and industrial sectors. TM16’s advanced vision and user-friendly programming ensure efficient operation in space-constrained production lines.
OMRON TM16
|
Maximum payload |
16 kg |
|
Maximum reach |
900 mm |
|
Repeatability |
±0.1 mm |
|
Average speed |
1.1 m/s |
|
IP and cleanroom class |
IP54, ISO Class 3 |
|
Programming environment |
TMflow |
OMRON TM16X
|
Maximum payload |
16 kg |
|
Maximum reach |
900 mm |
|
Repeatability |
±0.1 mm |
|
Average speed |
1.1 m/s |
|
IP and cleanroom class |
IP54, ISO Class 3 |
|
Programming environment |
TMflow |
Gallery
APPLICATIONS
Built to handle your most demanding applications
Discover how OMRON’s TM16 automates large component assembly, conveyor-to-machine transfer, and high-load packaging, supporting industrial and automotive manufacturing to help you achieve your operational goals.
See all applications
SOFTWARE
Streamline heavy-duty automation with TMflow
TMflow’s user-friendly interface enables fast programming for material handling and inspection. Integrated vision and safety features support efficient changeovers and regulatory compliance.
Learn more
ACCESSORIES
Specialized plug-and-play tools for high-load tasks
Enhance your operations with robust grippers, vision modules, and barcode readers for seamless integration into heavy-duty material handling and inspection operations.
Download brochure
Landmark
Positioning tool for cobot reference to the environment, included with most models for precise setup.
Teach pendant
Touchscreen teaching pendant for intuitive operation, compatible with TM Series cobots, featuring a 10.1-inch display.
Robot stand
Portable stand for moving cobots between stations, ensuring stability and adaptability in dynamic setups.
Mobile workstation (MWS)
Mounts cobot securely, stores control box, and allows easy movement between work cells, boosting flexibility.
Calibration kit
Toolkit for precise tool center point (TCP) teaching and manual workspace calibration, critical for accurate vision tasks.
Robot stick stand
Versatile mounting fixture for TM Series cobots, compatible with desktops, walls, and MWS for secure and flexible installation.
Polarizer light module
Reduces reflections from the robot’s light source on highly reflective surfaces. Compatible with HW 3.2 or above.
SSD with cable
128 GB solid-state drive with SATA cable, recommended for external camera image logging, ensuring smooth data handling.
Air filter
Replenish or replace the air filter in your cobot’s electric control box to maintain peak performance and extend its lifespan.
MANIPULATOR SOLUTION
Smarter production starts with MoMa
Transform your operations with Mobile Manipulator applications by integrating collaborative and mobile robots to automate transport and picking tasks, enhancing efficiency and productivity for next-level automation.
Learn more about MoMas
video
End-to-end automation
Explore OMRON’s entire automation portfolio—safety, vision, control units, and robotics—designed to work as one. Program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and reliably efficient workflows.
Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.
Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.
Control
Control units integrate with your production line, maximizing productivity while saving space with built-in systems.
Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.
Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
Start optimizing your production today
Have questions? Let’s chat.
RESOURCES
Your go-to resource hub
Maintain efficient workflows with TMflow updates and technical documentation, ensuring your collaborative robots operate at their best.
Get the latest resources
SERVICE
Global service and support network
OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.
Learn More
Related insights
See all insights
Automated Machine Tending Increases Capacity and Efficiency at Laser Quality Markings
Automated Palletizing Cuts Manual Labor and Boosts Retention at Myllyn Paras
Grupo Antolin Transformed Operations with 100% Automated Component Transfers