HD-1500-_0000_Omron-360-Transparent
Click to load
AUTONOMOUS MOBILE ROBOT

HD-1500 

The HD-1500 brings heavy-duty autonomous transport into production and intralogistics workflows where larger loads, longer distances, and demanding conditions call for more than manual movement can efficiently provide. Built for reliable operation and easy integration, it combines high payload capacity, intelligent navigation, integrated safety, and configurable top modules in a platform designed to keep material moving.

KEY SPECIFICATIONS

HD-1500

Maximum payload

1500 kg

Maximum speed

1800 mm/s

Run time

12.5 h (no payload), 9 h (full payload)

Charging time (full charge)

24 min (20% to 80% charge)

Maximum slope

5° / 8.75% incline

Control interface

FEATURES
HD-1500 — autonomous power for heavy-load transport 

High Payload Capacity (1)
01
Heavy payload capacity

With a 1500 kg payload capacity, the HD-1500 is built to automate transport tasks that are too heavy, repetitive, or inefficient for manual handling.

moving orb
Careers_Icon – Purpose-driven work
02
Autonomous navigation

Autonomous navigation allows the HD-1500 to move through dynamic industrial environments without fixed guide paths, making it easier to adapt as layouts and workflows evolve.

moving orb
360º safety coverage
03
360° safety coverage

Advanced LiDAR-based safety scanners and dynamic safety zones provide 360° coverage for confident operation around people, equipment, and moving obstacles.

moving orb
Fast Cycle Times
04
Rapid charging

Fast charging from 20% to 80% in 24 minutes helps reduce downtime and supports high-availability operation across demanding shifts.

moving orb
Flexible Automation
05
Configurable top modules

A configurable top module supports application-specific load handling, allowing the HD-1500 to be adapted for different payloads, transfer methods, and workflow requirements.

moving orb
About_Icon-Innovation with purpose
06
Fleet coordination

The HD-1500 can operate as part of a centrally managed AMR fleet, enabling coordinated traffic control, job assignment, and scalable deployment across facilities.

moving orb
Smarter Fleet Mgmt
07
Industrial-grade construction

Its durable metal design is built to withstand demanding industrial conditions and support reliable long-term operation in heavy-duty environments.

moving orb
background graphic

WHITE PAPER
Stay ahead of the competition—leverage AMRs to boost productivity 

Omron HD-1500 – 9502
background graphic

SOFTWARE
Scale fleet performance with FLOW Core 

Coordinate missions, manage traffic flow, and monitor robot status with FLOW Core, OMRON’s software platform for fleet-wide AMR control. From route planning and job assignment to dynamic rerouting and real-time visibility, it helps keep up to 100 robots moving efficiently through changing environments.

Learn more

SOFTWARE ACTIVATION
Activate your AMR software 

Quickly activate AMR and Fleet Manager licenses in just a few steps, and your fleet will be ready to work.

Get started

AMR Software License Activation OMRON AMR

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Extend automation beyond transport with Mobile Manipulators that combine autonomous mobility and collaborative robot arms in one flexible solution. Ideal for transport, picking, and machine interaction, they help automate workflows that require both movement and handling.

Learn more about MoMa

Watch
video

End-to-end automation 

Integrate autonomous mobile robots with OMRON’s broader automation portfolio—including controllers, safety, vision, and I/O—to coordinate material movement across the facility. With a unified platform, you can connect AMRs to lines, lifts, doors, and equipment, trigger missions from sensors or PLC logic, and reduce manual intervention across key workflows.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

Automate heavy-load transport with confidence 

Have questions? Let’s chat.

Omron HD-1500 – 9492
background graphic

RESOURCES
Robotics expertise at your fingertips 

Access software updates, technical documentation, and application guides in one place to support deployment, maintenance, and long-term performance.

Get the latest resources

SERVICE
Global service and support network 

With global service and expert support, OMRON helps maximize uptime and keep your HD-1500 performing in demanding environments.

Learn more

50-50