Back to case studies
Compact RC-1 Cobot Palletizer Saves Energy and Space for Fast ROI
Solving space, cost, and flexibility challenges in palletizing automation
Manual palletizing of heavy boxes and tall pallets was driving up labor costs and consuming valuable floor space for Reitec’s customers. Traditional systems required a large footprint and significant investment, making fast ROI nearly impossible. Personnel were exposed to repetitive strain, while operational inefficiencies limited throughput.
Reitec Engineering Services, collaborating with OMRON, developed the RC-1 cobot palletizer to address these challenges. By combining Reitec’s expertise in industrial control with OMRON’s advanced automation technology, the team delivered a compact palletizing automation solution that occupies minimal space and integrates seamlessly into existing lines. The RC-1 handles payloads up to 14kg, operates at up to nine picks per minute, and features a reach of 1300mm. Integrated vision allows for rapid product identification and quick adaptation to new SKUs or gripper positions.
The result: the RC-1’s energy consumption stays below 100 watts at full capacity, and its low acquisition cost ensures a short payback period. Customers benefit from reduced operational costs, improved worker safety, and the flexibility to adapt palletizing automation to changing production needs—without sacrificing valuable floor space.
Watch Reitec’s story:
Download in: Italian | Spanish | French | Polish | Turkish
“The RC-1 palletising robot is the perfect solution for these applications, due to the low acquisition cost combined with a very short return on investment. It has a small footprint compared with traditional palletising solutions, and also has the advantage of a consumption well below 100 watts at full capacity.” — Jose Manuel Rodriguez, Technical Director at Reitec
Results at a glance:
- Energy use below 100 watts, even at full capacity
- Up to nine picks per minute with 14kg payloads
- Compact footprint compared to traditional palletizers
- Fast integration and easy adaptation to new SKUs
- Reduced manual handling and improved workplace safety
Tailored palletizing automation for FMCG manufacturers
The RC-1 cobot palletizer enables manufacturers to reduce energy consumption below 100 watts, reclaim up to 30% more floor space, and minimize manual handling risks. With fast integration and the ability to adapt to new SKUs or pallet patterns, OMRON and Reitec deliver automation that meets real production demands. If you’d like to discuss your project plans, our team is here to help you find the right robotics automation for your needs.
Related insights
See all insights
Collaborative Palletizer Handles Up to 8 Boxes per Minute, Accelerating ROI for Industrial Manufacturers
Data-Driven Automated Packaging Boosts Cleca’s Broth Line Output by 8%
RB1200 Cobot Palletizer Reduces Footprint by 60% and Cuts Costs by 50% with Automated Palletizing