Omron_TM12(3) Omron_TM12_Transparent
Hover
COLLABORATIVE

OMRON TM12 

Achieve reliable assembly, packaging, and inspection with the TM12 collaborative robot. Featuring a 1300 mm reach and 12 kg payload, TM12 delivers precise automation for automotive, electronics, and consumer goods production. Integrated vision and graphical programming enable quick deployment and error-free changeovers, while flexible mounting supports diverse factory layouts.

KEY SPECIFICATIONS

OMRON TM12

Maximum payload

12 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

Average speed

1.3 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

TM12X

Maximum payload

12 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

Average speed

1.3 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

FEATURES
OMRON TM12—compact, durable, and versatile  

Food Safe Compliance
01
Food-grade grease

Prevents oil leakage and contamination, ensuring safe operations in food-handling, packaging, and palletizing environments.

moving orb
Easy Installation
02
Easy setup & hand guiding

Simplify deployment with hand guide mode and built-in buttons on the cobot arm, enabling quick task setup and position adjustments.

moving orb
Drag-n-Drop Programming
03
Graphical programming

Automate tasks effortlessly with TMFlow’s drag-and-drop interface, with no coding expertise required.

moving orb
Advanced Vision Tools
04
Built-in vision & landmark

Integrated vision enables object recognition and positioning, with landmarks enhancing navigation for quick redeployment without recalibration.

moving orb
Robust Industrial design
05
Robust and flexible

IP54-rated durability and ISO Class 3 cleanroom compatibility make the TM12 ideal for logistics, assembly, and medium-duty applications.

moving orb
Safety Settings
06
Enhanced safety

Advanced safety features ensure safe collaboration with human workers while meeting industry standards, including ISO 10218-1 and ISO 13849-1.

moving orb
background graphic

CASE STUDY
See how Fischer Gears automates 70% of CNC feeding with the OMRON TM12 Cobot 

Machine_Tending_Application_OMRON
background graphic

SOFTWARE
Optimize production with TMflow 

TMflow’s intuitive interface streamlines programming for assembly, packaging, and inspection. Integrated vision calibration and customizable safety zones ensure quick adaptation to new tasks while maintaining compliance and operator safety.

Learn more

MANIPULATOR SOLUTION
Smarter production start with MoMas 

Transform your operations with Mobile Manipulator applications that combine collaborative and mobile robots to automate complex transport and picking tasks, boosting efficiency and adaptability.

Learn more about MoMas

Watch
video

Automate your production line 

Maximize productivity with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Your go-to resource hub 

Keep your workflows efficient with the latest TMflow updates and documentation to ensure your collaborative robots operate at their best.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn More

50-50