TM14_OMRON_Robotics TM14_Robotiq_Gripper_OMRON (1)
Hover
COLLABORATIVE

OMRON TM14 

Automate logistics, palletizing, and machine tending with the TM14 collaborative robot. With a 1100 mm reach and 14 kg payload, TM14 excels in handling moderate-weight products for food, beverage, and electronics industries. Built-in vision and fast setup simplify integration, and cleanroom-compatible options support regulated environments.

KEY SPECIFICATIONS

OMRON TM14

Maximum payload

14 kg

Maximum reach

1100 mm

Repeatability

±0.1 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

OMRON TM14X

Maximum payload

14 kg

Maximum reach

1100 mm

Repeatability

±0.1 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

FEATURES
OMRON TM14—safe, flexible, and efficient in every task  

Food Safe Compliance
01
Food-grade grease

Prevents oil leakage and contamination, ensuring safe operations in food-handling, packaging, and palletizing environments.

moving orb
Easy Installation
02
Easy setup & hand guiding

Simplify deployment with hand guide mode and built-in buttons on the cobot arm, allowing quick task setup and position adjustments.

moving orb
Drag-n-Drop Programming
03
Graphical programming

Automate tasks effortlessly with TMFlow’s drag-and-drop interface, with no coding expertise required.

moving orb
Advanced Vision Tools
04
Built-in vision & landmark

Integrated vision enables object recognition and positioning, with landmarks enhancing navigation for quick redeployment without recalibration.

moving orb
Robust Industrial design
05
Robust and flexible

IP54-rated durability and ISO Class 3 cleanroom compatibility make the TM14 ideal for logistics, assembly, and medium-duty applications.

moving orb
Safety Settings
06
Enhanced safety

Advanced safety features ensure safe collaboration with human workers while meeting industry standards, including ISO 10218-1 and ISO 13849-1.

moving orb
background graphic

CASE STUDY
See how FlexLink and OMRON’s TM12 and TM14 cobots enhance efficiency by processing boxes per minute with fast ROI 

Cobot_Palletizer_OMRON-logistics-industyr-page
background graphic

SOFTWARE
Accelerate changeover with TMflow 

TMflow software provides rapid programming for logistics, packaging, and inspection. Vision-based tools and safety features facilitate fast adaptation to new product lines and ensure operational safety.

Learn more

MANIPULATOR SOLUTION
Smarter production starts with MoMa 

Transform your operations with Mobile Manipulator applications that combine collaborative and mobile robots to automate complex transport and picking tasks, enhancing efficiency and productivity while adapting to evolving operational demands.

Learn more about MoMa

Watch
video

Automate your applications 

Maximize productivity with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Your go-to resource hub 

Keep your workflows efficient with the latest TMflow updates and OMRON TM14 documentation to ensure your collaborative robots operate at their best.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn more

50-50