Omron TM16 – 2619 – BG Transparent Omron TM16 – 2617 – BG Transparent (1)
Hover
COLLABORATIVE

OMRON TM16 

Enable compact, high-load automation for assembly and material transfer with TM16. Its 900 mm reach and 16 kg payload are ideal for heavy component handling in automotive and industrial sectors. TM16’s advanced vision and user-friendly programming ensure efficient operation in space-constrained production lines.

KEY SPECIFICATIONS

OMRON TM16

Maximum payload

16 kg

Maximum reach

900 mm

Repeatability

±0.1 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

OMRON TM16X

Maximum payload

16 kg

Maximum reach

900 mm

Repeatability

±0.1 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

FEATURES
OMRON TM16—versatile, safe, and ready for every application 

Food Safe Compliance
01
Food-grade grease

Prevents oil leakage and contamination, ensuring safe operations in food handling, palletizing, and packaging environments.

moving orb
Easy Installation
02
Easy setup & hand guiding

Simplify deployment with hand guide mode and built-in buttons on the cobot arm, allowing quick task setup and position adjustments.

moving orb
Drag-n-Drop Programming
03
Graphical programming

Automate tasks effortlessly with TMFlow’s drag-and-drop interface, requiring no coding expertise.

moving orb
Advanced Vision Tools
04
Built-in vision & landmark

Integrated vision enables object recognition and positioning, with landmarks enhancing navigation for quick redeployment without recalibration.

moving orb
Robust Industrial design
05
Robust and flexible

IP54-rated durability and ISO Class 3 cleanroom compatibility make the OMRON TM16 ideal for logistics, assembly, and medium-duty applications.

moving orb
Safety Settings
06
Enhanced safety

Advanced safety features ensure safe collaboration with human workers while meeting industry standards, including ISO 10218-1 and ISO 13849-1.

moving orb
background graphic

CASE STUDY
See how OMRON TM cobot enhances safety and efficiency at Leica Geosystems by reducing labor costs and improving ergonomics 

Robotic material handling system at Leica Geosystems production line
background graphic

SOFTWARE
Streamline heavy-duty automation with TMflow 

TMflow’s user-friendly interface enables fast programming for material handling and inspection. Integrated vision and safety features support efficient changeovers and regulatory compliance.

Learn more

MANIPULATOR SOLUTION
Smarter production starts with MoMa 

Transform your operations with Mobile Manipulator applications by integrating collaborative and mobile robots to automate transport and picking tasks, enhancing efficiency and productivity for next-level automation.

Learn more about MoMas

Watch
video

Centralized control for heavy-duty automation 

Streamline your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Your go-to resource hub 

Keep your workflows efficient with the latest TMflow updates and OMRON TM16 documentation to ensure your collaborative robots operate at their best.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn More

50-50