Omron TM20 BG WHITE – 4464 Omron_TM20 (1)
Hover
COLLABORATIVE

OMRON TM20 

Maximize throughput in bulk palletizing, assembly, and packaging with OMRON TM20. Offering a 1300 mm reach and 20 kg payload, TM20 is engineered for automotive, logistics, and industrial applications. Integrated vision and graphical programming support rapid deployment, and flexible mounting adapts to demanding production environments.

KEY SPECIFICATIONS

OMRON TM20

Maximum payload

20 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

Average speed

1.3 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

OMRON TM20X

Maximum payload

20 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

Average speed

1.3 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

FEATURES
OMRON TM20—small footprint with big impact for every application 

Food Safe Compliance
01
Food-grade grease

Prevents oil leakage and contamination, ensuring safe operations in food handling, palletizing, and packaging environments.

moving orb
Easy Installation
02
Easy setup & hand guiding

Simplify deployment with hand guide mode and built-in buttons on the cobot arm, allowing quick task setup and position adjustments.

moving orb
Drag-n-Drop Programming
03
Graphical programming

Automate tasks effortlessly with TMFlow’s drag-and-drop interface, requiring no coding expertise.

moving orb
Advanced Vision Tools
04
Built-in vision & landmark

Integrated vision enables object recognition and positioning, with landmarks enhancing navigation for quick redeployment without recalibration.

moving orb
Robust Industrial design
05
Robust and flexible

IP54-rated durability and ISO Class 3 cleanroom compatibility make the OMRON TM20 ideal for logistics, assembly, and medium to heavy-duty tasks.

moving orb
Safety Settings
06
Enhanced safety

Advanced safety features ensure safe collaboration with human workers while meeting industry standards, including ISO 10218-1 and ISO 13849-1.

moving orb
background graphic

CASE STUDY
See Hanover Displays’ PCBA testing automation with OMRON cobots and achieve rapid two-year ROI. 

OMRON_Cobot_Digital_Industry-web-optimized
background graphic

SOFTWARE
Unlock the full potential of your cobots 

TMflow software supports advanced programming for palletizing, assembly, and inspection. Vision calibration and safety features ensure rapid deployment and operational reliability.

Learn more

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Transform your operations with Mobile Manipulator applications that integrate collaborative and mobile robots to automate transport and picking tasks, enhancing efficiency and productivity for next-level automation.

Learn more about MoMas

Watch
video

Automate your applications 

Streamline your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Robotics expertise at your fingertips 

Keep your workflows efficient with the latest TMflow updates and technical documentation to ensure your collaborative robots operate at their best.

Get the latest updates

SERVICE
Global service and support network 

OMRON Robotics offers global support, service, and training to keep your robot fleet operating at peak efficiency, ensuring maximum uptime and performance.

Learn more

50-50