TM14S-_0000_Omron-360-Transparent(1)
Click to load
COLLABORATIVE

OMRON TM14S 

Expand what your line can automate with the TM14S, a cobot built to handle heavier payloads, longer moves, and precise vision-guided work. Its 14 kg payload, 1100 mm reach, built-in vision, and certified collaborative safety give production teams the capacity and control to take on more demanding automation applications.

KEY SPECIFICATIONS

OMRON TM14S

Maximum payload

14 kg

Maximum reach

1100 mm

Repeatability

±0.03 mm

Average speed

1.1 m/s

IP and cleanroom class

IP65 for Robot ArmrnIP54 for Control Box and Robot StickrnISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM14S — built to take automation further 

Certified Compliance
01
Certified collaborative safety

Deploy with confidence using 36 built-in safety features, including 17 newly added functions, with certification to ISO 13849-1, Cat.3, PL d, ISO 10218-1, and UL/CSA standards.

moving orb
Smart Monitoring
02
Vision-guided automation

Locate parts, inspect labels, sort products, and guide pick-and-place tasks with built-in high-resolution vision designed for industrial pattern recognition and object positioning.

moving orb
Easy Installation
03
Offline simulation and validation

Build, test, and validate applications offline with TMflow Simulator and TMscene, including 3D workspace modeling, CAD import, virtual point teaching, and collision review.

moving orb
Flexible Automation
04
Simple hand-guided setup

Teach positions by manually guiding the robot, then program and operate it through the TM Screen using Robot Stick control — with no extra wiring or chip installation required.

moving orb
Advanced Vision Tools
05
Production-ready protection

Deploy in demanding environments with an IP65-rated robot arm, IP54-rated AC control box, Robot Stick, and TM Screen, plus ISO Class 3 cleanroom compatibility.

moving orb
Drag-n-Drop Programming
06
Flexible programming options

Create workflows with TMflow drag-and-drop programming, TMScript script-based control, and TMCraft developer tools to support both simple tasks and advanced automation.

moving orb
Careers_Icon – Global impact
07
Industrial integration support

Connect into existing systems with Ethernet, Serial, Modbus TCP/RTU, and optional PROFINET, EtherNet/IP, and EtherCAT, plus Plug & Play peripheral support.

moving orb
background graphic

CASE STUDY
FlexLink and OMRON Cobots boost safety and efficiency with Boxes per minute and fast ROI 

Cobot_Palletizer_OMRON-logistics-industyr-page
background graphic

SOFTWARE
Program, validate, and adjust with ease 

TMflow helps you build and refine TM14S applications with drag-and-drop programming, vision calibration, scripting, and offline simulation. Simplify motion control, payload adjustments, safety setup, and changeovers from one intuitive software environment.

Learn more

MANIPULATOR SOLUTION
Flexible automation beyond the workstation 

Mobile Manipulator applications combine autonomous mobility with collaborative robot handling to move, pick, and place materials across production areas. Reduce manual handoffs, improve flow, and extend automation beyond a fixed workcell.

Learn more about MoMas

Watch
video

End-to-end automation 

Connect robots, control, motion, vision, safety, and sensing with OMRON’s complete automation portfolio. Simplify integration, improve visibility, and deploy automation with confidence from robot cells to full production lines.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servo systems and motion control coordinate fast, precise machine movement for smoother operation and higher throughput.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, collaborative, and mobile robots automate handling, assembly, transport, inspection, and other tasks with flexibility and precision.

Automation_Diagram_Control-i4H
03
Control

Machine controllers and PLCs connect devices, data, and processes across the line to improve coordination, simplify control, and support scalable automation.

Automation_Diagram_Vision
04
Vision

Vision systems and smart cameras guide robots, verify parts, inspect quality, and maintain accuracy in automated workflows.

Automation_Diagram_Safety
05
Safety

Safety controllers, scanners, light curtains, and interlocks support safe, efficient machine access and collaborative workspaces.

Start optimizing your workflows today 

Have questions? Let’s chat.

Automated packaging line processing cartons efficiently
background graphic

RESOURCES
Robotics resources at your fingertips 

Find documentation, manuals, software, and guides to support TM14S setup, operation, maintenance, and performance. Keep applications running efficiently and adapt as production requirements change.

Get the latest updates

SERVICE
Global service and support network 

OMRON Robotics supports your robot fleet with service contracts, training, factory service, and field support. Maintain uptime, improve performance, and keep production moving with global support.

Learn More

50-50