TM20S-M-0000-Omron-360_Transparent
Click to load
COLLABORATIVE

OMRON TM20S 

The TM20S is built for heavy‑duty palletizing, packaging, and machine tending—delivering stable motion, certified safety, and fast setup in compact cells. It helps manufacturers move faster with cleaner stacks, reliable part handling, and confident changeovers, powered by a lightweight arm, integrated vision, and an intuitive no‑code programming environment.

KEY SPECIFICATIONS

OMRON TM20S

Maximum payload

20 kg

Maximum reach

1300 mm

Repeatability

± 0.05 mm

Average speed

1.1 m/s

IP and cleanroom class

IP65 for Robot Arm
IP54 for AC Control Box and Robot Stick
ISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM20S—big payload, easy deployment 

Drag-n-Drop Programming
01
Heavy payload, long reach, lightweight arm

20 kg payload and 1300 mm reach in a 33 kg arm enable heavy cases, deeper cells, and faster relocation between stations.

moving orb
Smart Monitoring
02
Certified collaborative safety

33 safety functions with ISO 13849‑1 Category 3, PL d and full ISO 10218‑1 compliance, plus UL & CSA certifications—predictable stops, speeds, and safe side‑by‑side work.

moving orb
Advanced Vision Tools
03
Built‑in vision

Integrated visual guidance supports inspection, measurement, and precise placement so you use fewer external cameras and deploy faster.

moving orb
Flexible Automation
04
Fast, graphical programming

TMflow’s hand guidance, drag‑and‑drop blocks, and scripting give teams a fast, flexible path from first program to full production.

moving orb
Easy Installation
05
Landmark for rapid redeployment

Landmark positioning supports quick, repeatable self‑location for mobile moves and rapid changeovers with minimal recalibration.

moving orb
Certified Compliance
06
Industrial and cleanroom ready

IP65 arm protection with joint covers and ISO Class 3 cleanroom certification keeps performance steady in oily and hygienic environments.

moving orb
About_Icon-Innovation with purpose
07
ESD‑compliant finish

Electrostatic‑safe finishing maintains reliability for PCB handling, cell assembly, and precision modules.

moving orb
background graphic

CASE STUDY
See how the RB1200 cuts footprint by 60% and costs by up to 50% with compact, flexible palletizing 

RB1200 cobot palletiser operating on a factory floor, demonstrating compact footprint
background graphic

SOFTWARE
Power up performance with TMflow 

TMflow software keeps the TM20S simple to program and easy to scale. Hand‑guide waypoints, build flows with visual blocks, or add scripts when logic is complex. Validate with TMSimulator offline, then deploy with integrated safety tooling and vision to cut setup time and reduce rework.

Learn more

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Mobilize workcells with OMRON MD or HD AMRs. TM20S runs palletizing, packaging support, and machine tending at line‑side, shifting between stations to lift utilization and keep flow moving—typical moves include end‑of‑line pickup and drop‑off, mobile fixture loading, and cross‑cell transfers.

Learn more about MoMas

Watch
video

End-to-end automation 

Connect TM20S cells with AMRs, vision, and safety into one smooth flow—from infeed to pallet. With standard software and quick changeovers, you avoid isolated cells and keep throughput up while quality and compliance stay tight.

Visit OMRON Automation

Omron_Automation_Drawing
Omron-3G3RX-Advanced-Motion-Controllers-800x800px
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Omron_Robotics_Family_Group_Website_Final
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Omron-W4S1-Programmable-Logic-Controllers-800x800px
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

E3ZM-V_remote_teaching
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

Start optimizing your production today 

Have questions? Let’s chat.

Automated packaging line processing cartons efficiently
background graphic

RESOURCES
Your go-to resource hub 

Access TM20S manuals, TMflow releases, technical documentation, and safety certifications. Find setup guides, template flows, and best‑practice notes to move from testing to production quickly.

Get TM20S resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn More

50-50