OMRON TM25S-FT
COLLABORATIVE

OMRON TM25S 

The TM25S powers bulk palletizing, high‑mix assembly, and logistics in automotive and warehouse operations. Collaborative safety and full ISO compliance support side‑by‑side work, while cleanroom options and ESD‑safe finishes fit sensitive lines. Integrated vision uses live camera feedback for precise guidance, inspection, and measurement.

KEY SPECIFICATIONS

OMRON TM25S

Maximum payload

25 kg

Maximum reach

1902 mm

Repeatability

±0.05 mm

Average speed

2.1 m/s

IP and cleanroom class

IP65 for Robot Arm
IP54 for AC Control Box and Robot Stick
ISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM25S—longer reach, smarter collaboration 

Smart Monitoring
01
Heavy payload + long reach

25 kg payload and 1902 mm reach cover larger boxes, wide fixtures, and deep cells—ideal for palletizing, assembly, and logistics on Euro and US pallets without extra lifts.

moving orb
Flexible Automation
02
Certified collaborative safety

Full ISO 10218‑1 compliance and 31+ certified safety functions (ISO 13849‑1 Cat.3 PL d, TÜV Nord) enable safe side‑by‑side work with predictable stops and speeds.

moving orb
Easy Installation
03
Fast setup + hand guidance

Intuitive TM Screen becomes your teach pendant—hand‑guide points, record paths, and deploy quickly with minimal wiring and a short learning curve.

moving orb
Advanced Vision Tools
04
Built‑in vision for precise guidance

High‑resolution, integrated vision uses live camera feedback for accurate detection and placement, reducing mispicks and cycle variability. Optional camera + Landmark speed changeovers.

moving orb
Certified Compliance
05
Durable, cleanroom, and ESD‑ready

IP54 protection, ISO Class 3 cleanroom options, and ESD‑compliant finishes fit demanding environments from electronics and battery to food and semiconductor.

moving orb
Drag-n-Drop Programming
06
Flexible programming in TMflow

Drag‑and‑drop flows for quick builds or script logic for complex tasks—one software across S Series models simplifies scaling, standardization, and remote adjustments.

moving orb
Careers_Icon – Purpose-driven work
07
TMSimulator for offline testing

Validate programs and vision logic offline to accelerate deployment, refine cycles, and improve processes without halting production.

moving orb
background graphic

CASE STUDY
How Sanofi automated packaging to handle billion vaccine doses safely 

Sanofi_palletizer-HMI
background graphic

SOFTWARE
Build fast, scale smart with TMflow 

TMflow keeps programming simple and scalable. Use drag‑and‑drop for quick builds, add scripts for complex logic, and test programs and vision offline. Adjust remotely in real time and rely on integrated safety tools for smooth hand‑guiding and consistent payload checks—less rework, more uptime.

Learn more

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Pair the TM25S with an MD Autonomous Mobile Robot for mobile palletizing and line‑side machine tending. Applications include end‑of‑line pickup and drop‑off, mobile fixture loading, and point‑to‑point transfers—delivering flexible automation without fixed conveyors.

Learn more about MoMas

Watch
video

End‑to‑end automation 

Discover OMRON’s complete automation portfolio—safety, vision, control, and robotics—engineered to work as one. Program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Robotics expertise at your fingertips 

Get the latest TMflow updates, vision packs, and TM25S documentation in one place. Improve error handling, fine‑tune motion and tooling, and deploy with confidence using setup guides, release notes, and manuals.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn more

50-50