iX3-Omron-360-0000_Transparent
Click to load
INDUSTRIAL

iX3 Hornet 

Boost productivity in food, pharma, and commodity manufacturing with OMRON’s iX3 and Hornet parallel robots. Designed for high-speed pick-and-place, sorting, and packing, both feature hygienic, washdown-ready builds and handle up to 8 kg. Delta movements, vision, and conveyor tracking ensure precise, reliable performance. Choose iX3 for compact stainless steel, or Hornet for open-frame flexibility.

KEY SPECIFICATIONS

iX3-3-Axis

Max. working diameter

1,130 mm

Maximum payload

8 kg

Cycle times

0.32-0.38 s

IP rating

IP20, IP65, IP67

Connectivity

EtherCAT® via OMRON NJ501-R

Programming environment

Sysmac Studio

iX3-4-Axis

Max. working diameter

1130 mm

Maximum payload

3 kg

Cycle times

0.35-0.42 s

IP rating

IP20, IP65, IP67

Connectivity

EtherCAT® via OMRON NJ501-R

Programming environment

Sysmac Studio

Hornet-3-Axis

Max. working diameter

1130 mm

Maximum payload

8 kg

Cycle times

0.32-0.38 s

IP rating

IP20, IP65, IP67

Connectivity

EtherCAT®, Ethernet

Programming environment

ACE software, ePLC

Hornet-4-Axis

Max. working diameter

1,130 mm

Maximum payload

3 kg

Cycle times

0.35-0.42 s

IP rating

IP20, IP65, IP67

Connectivity

EtherCAT®, Ethernet

Programming environment

ACE software, ePLC

FEATURES
Precision in motion, speed in action 

High Payload & Precision
01
High payload & accuracy

The iX3 handles up to 3 kg with ±0.10 mm repeatability and Hornet supports 8 kg—ensuring precision for light to heavy tasks.

moving orb
Fast Cycle Times
02
Fast cycle times

iX3-3-Axis cycles in 0.34 s at 1 kg, and Hornet-4-Axis in 0.37 s—both ideal for high-speed lines.

moving orb
Flexible Reach & Mounting
03
Flexible reach & mounting

The iX3 offers a 580 mm reach for compact spaces, while Hornet’s 1130 mm reach suits larger work envelopes.

moving orb
Seamless Integration
04
Seamless integration

Both robots integrate with OMRON’s Sysmac platform, supporting EtherCAT/Ethernet/IP for synchronized automation.

moving orb
Smart Monitoring
05
Smart monitoring

Advanced tools track performance and ensure uptime, with Hornet’s IP65/67 design ideal for washdown environments.

moving orb
Environmental Adaptability
06
Environmental flexibility

iX3 fits confined spaces with 1-40°C operation and Hornet excels in food, pharma, and cleanrooms with washdown readiness.

moving orb
background graphic

CASE STUDY
See how Brillopak increased efficiency and precision in fresh product packaging with automated punnet picking 

Brillopak-Pick-Place-Machine-Carrot-Bags (1)
background graphic

SOFTWARE
Smarter industrial production starts with ACE 

Set up and synchronize parallel robots, conveyors, vision solutions, and motion control with OMRON’s ACE software. Achieve precise multi-pick operations, reduce cycle times, and maintain consistent accuracy for high-speed packaging and sorting.

Explore ACE

ROBOTICS CONTROLLER
Unified control for peak efficiency 

Save time, reduce downtime, and adapt with ease using the Robotics Integrated Controller. Sync your iX3 and Hornet robots with automation systems for faster, smarter performance—all on one powerful platform.

Explore the solution

Watch
video

Automate your applications 

Maximize productivity with Omron’s industrial automation solutions—easily program and sync robots, safety devices, and vision systems on one platform. Integrated simulation simplifies deployment and troubleshooting for seamless operations.

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos minimize downtime and maintenance, while Industrial PCs ensure precise, reliable process control for automation.

Automation_Diagram_Robotics
02
Robotics

Program and integrate robots with the Robotics Integrated Controller, unifying automation and motion control for peak performance.

Automation_Diagram_Control-i4H
03
Control

Omron’s SYSMAC platform combines robotics and automation for flexible, scalable production.

Automation_Diagram_Vision
04
Vision

OMRON’s IPC Application Controller supports 8 cameras for high-speed, precise image processing.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure human-machine collaboration, while Remote I/O cuts downtime and costs with reliable, real-time performance.

SERVICE
Global robotics service and support 

OMRON Robotics provides global support and safety and training services to optimize your robot uptime, improve efficiency, and ensure top performance.

Learn more

50-50
background graphic

RESOURCES
Your iX3 and Hornet resource hub 

Access technical documentation, guides, updates, and resources in our resource center to optimize your robots’ performance.

View resources