iX4-0000-Omron-360_Transparent
Click to load
INDUSTRIAL

iX4 Quattro 

OMRON’s iX4 and Quattro parallel robots deliver high-speed, precise handling of payloads up to 15 kg for food, packaging, and pharma. Hygienic, USDA-compliant design and stable four-arm design support heavy, multi-picking tasks. Flexible programming and high payloads keep your lines efficient and contamination-free.

KEY SPECIFICATIONS

iX4-650

Max. working diameter

1300 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.30-0.61 s

Environmental protection

IP65/66/67, USDA-compliant

Connectivity

EtherCAT® via OMRON NJ501-R

Programming environment

Sysmac Studio

iX4-800

Max. working diameter

1600 mm

Maximum payload

10 kg

Cycle times (at 2 kg)

0.40-0.55 s

Environmental protection

IP65/66/67, USDA-compliant

Connectivity

EtherCAT® via OMRON NJ501-R

Programming environment

Sysmac Studio

Quattro-650

Max. working diameter

1300 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.37-0.59 s

Environmental protection

IP65/66/67, USDA-compliant

Connectivity

Ethernet

Programming environment

ACE software, ePLC

Quattro-800

Max. working diameter

1600 mm

Maximum payload

10 kg

Cycle times (at 2 kg)

0.33-0.62 s

Environmental protection

IP65/66/67, USDA-compliant

Connectivity

Ethernet

Programming environment

ACE software, ePLC

FEATURES
Unmatched speed and precision for high-performance picking  

High Payload Capacity (1)
01
High payload capacity

Handles up to 15 kg, is available in multiple platform types, and features precise multi-picking—perfect for fast assembly and material handling.

moving orb
Fast Cycle Times
02
Fast & precise cycles

Achieves cycle times as low as 0.33 seconds (at 2 kg), ensuring maximum productivity in pick-and-pace, food sorting, and assembly.

moving orb
Versatile Reach
03
Versatile reach options

Reach of 1300 mm or 1600 mm adapts to tight spaces or large work areas for warehouse automation.

moving orb
Seamless Integration
04
Seamless connectivity

iX4 supports EtherCAT with Omron NJ501-R, while Quattro offers Ethernet with ACE or ePLC options for flexible integration.

moving orb
Food Safe Compliance
05
Food-safe compliance

Both models are food-grade and meet USDA standards for contamination prevention, making them suitable for primary food handling.

moving orb
Environmental Adaptability
06
Environmental adaptability

Available in IP65/66 and IP67, rated for washdown environments, dusty manufacturing floors, and cleanroom operations.

moving orb
background graphic

CASE STUDY
See how Senova achieved 45 COVID-19 tests per minute and scalable, reliable production with OMRON 

Packaging_application-parallel-robots
background graphic

SOFTWARE
Smarter production lines start with ACE 

Accelerate your production with OMRON ACE software—integrate robots, conveyors, and vision systems for unmatched speed, precision, and efficiency in multi-pick packaging and sorting.

Explore ACE

ROBOTICS CONTROLLER
Seamless control and performance 

Achieve faster operations, increased uptime, and unmatched precision with the powerful Robotics Integrated Controller. Seamlessly unite iX4 and Quattro robots with automation to streamline workflows and maximize productivity.

Explore the solution

Watch
video

Automate your application 

Maximize productivity with Omron’s industrial automation solutions—easily program and sync robots, vision, and safety systems on one platform. Integrated simulation simplifies deployment and troubleshooting for seamless operations.

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos minimize downtime and maintenance, while Industrial PCs ensure precise, reliable process control for automation.

Automation_Diagram_Robotics
02
Robotics

Program and integrate robots with the Robotics Integrated Controller, unifying automation and motion control for peak performance.

Automation_Diagram_Control-i4H
03
Control

Unify robotics and automation with the Robotics Integrated Controller for flexible scaling and precise control.

Automation_Diagram_Vision
04
Vision

OMRON’s IPC Application Controller supports 8 cameras for high-speed, precise image processing.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure human-machine collaboration, while Remote I/O cuts downtime and costs with reliable, real-time performance.

SERVICE
Comprehensive global service 

Tap into OMRON Robotics’ global network for expert training, safety services, and support—ensuring maximum uptime and peak robot performance.

Learn more

50-50
background graphic

RESOURCES
Your iX4 and Quattro resource hub 

Find everything you need for your iX4 and Quattro robots, including technical documentation, resources, and support, in our resource center.

Get latest resources