Product
Articulated Robots
Increase productivity with 6-axis articulated robots for precise assembly, handling, and machine tending.

Models
Models

Viper
Tackle complex manufacturing tasks with up to 5 kg payloads, high acceleration, and precise slow-speed control. With 653 or 855 mm reach options, lightweight arms, and seamless programming, the Viper robots maximize efficiency in your operations.
Reach options |
653 mm, 855 mm |
Maximum payload |
5 kg |
Repeatability |
±0.02 mm, ±0.03 mm |
View product details
Compare Viper and Cobots
Product
Reach options
Maximum payload
Repeatability
Joint speeds
Number of axes
Protection class options
Robot controller options
Mounting options
Programming environment
|
|||
---|---|---|---|
Reach options |
653 mm (Viper 650) 855 mm (Viper 850) |
900 mm |
1902 mm |
Maximum payload |
5 kg |
5 kg |
25 kg |
Repeatability |
±0.02 mm (Viper 650) ±0.03 mm (Viper 850) |
±0.05 mm |
±0.03 mm |
Joint speeds |
Up to 600 °/s (varies by joint) |
J1, J2, J3: 210 °/s J4: 225 °/s J5: 210 °/s J6: 450 °/s |
J1, J2: 100 °/s J3: 130 °/s J4: 195 °/s J5: 210 °/s J6: 225°/s |
Number of axes |
6 |
6 rotating joints |
6 rotating joints |
Protection class options |
IP40 IP54 IP65 |
IP54 for Robot Arm AC Control Box Robot Stick TM Screen |
IP54 for Robot Arm AC Control Box Robot Stick TM Screen |
Robot controller options |
SmartController EX OMRON NJ501-R |
COM HDMI LAN USB ports Modbus PROFINET TMFlow programming |
COM HDMI LAN USB ports Modbus PROFINET TMFlow programming |
Mounting options |
Table Inverted |
Wall Table Ceiling |
Wall Table Ceiling |
Programming environment |
ACE / Sysmac Studio |
TMflow (flowchart-based and script-based) |
TMflow (flowchart-based and script-based) |
APPLICATIONS
Tailored solutions built around your needs
Discover how OMRON Robotics builds tailored robotics automation solutions to address your unique production challenges—optimizing output, minimizing downtime, and enhancing efficiency.
See all applications
Automate your applications
Maximize productivity with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.


Motion
Servos reduce downtime and maintenance, while Industrial PCs ensure precise, reliable process control for smarter automation.

Robotics
Program and integrate robots with the Robotics Integrated Controller—unifying automation and motion control for maximum performance.

Control
Omron’s SYSMAC platform combines robotics and automation for flexible, scalable production.

Vision
Integrated 3D Pick Manager and IPC controllers enable precise material handling and image processing.

Safety
Advanced sensors and Remote I/O enhance collaboration and minimize downtime.
Start optimizing your workflows today
Have questions? We’re here to help.


SOFTWARE
Smarter production starts with ACE
Optimize performance and streamline operations with OMRON’s ACE software, boosting the precision, speed, and efficiency of your articulated robots. High-resolution encoders, lightweight arms, and advanced drives work in harmony to maximize throughput for even the most complex, high-speed tasks.
Learn more
SERVICE
Global support for your robotics
OMRON Robotics offers global support and training to keep your robot fleet operating at peak efficiency—ensuring maximum uptime and performance.
Learn more