OMRON TM5-700
The TM5-700 handles up to 6 kg and reaches 700 mm, excelling at circuit board assembly, precision inspection, and small parts handling. Its IP54 rating and ISO Class 3 certification ensure reliable performance in cleanrooms and industrial settings. TMflow’s visual programming and integrated vision system enable fast setup, and flexible deployment across your manufacturing line.
OMRON TM5-700
Maximum payload |
6 kg |
Maximum reach |
700 mm |
Repeatability |
±0.05 mm |
Average speed |
1.1 m/s |
IP and cleanroom class |
IP54, ISO Class 3 |
Programming environment |
TMflow |
OMRON TM5X-700
Maximum payload |
6 kg |
Maximum reach |
700 mm |
Repeatability |
±0.05 mm |
Average speed |
1.1 m/s |
IP and cleanroom class |
IP54, ISO Class 3 |
Programming environment |
TMflow |
Gallery
APPLICATIONS
Built to handle your most demanding applications
OMRON TM Series cobots tackle complex assembly, inspection, packaging, and logistics with repeatable accuracy and speed. Flexible deployment allows you to adapt quickly to new products and processes, keeping your operations agile and competitive.
See all applications

SOFTWARE
Unlock the full potential of your cobots
TMflow software streamlines programming with an intuitive drag-and-drop interface and integrated vision tools for precise part location and inspection. Customizable workflows and preconfigured safety features support fast changeovers and efficient human-robot collaboration.
Learn more
ACCESSORIES
Expand your cobot’s capabilities
Select from a variety of plug-and-play accessories—grippers, vision modules, and more—designed for effortless integration with TM Series cobots. Built for quick installation and reliable performance, each accessory helps you boost productivity and speed up return on investment.
Download brochure


Landmark
Positioning tool for cobot reference to the environment, included with most models for precise setup.


Teach pendant
Touchscreen teaching pendant for intuitive operation, compatible with TM Series cobots, featuring a 10.1-inch display.


Robot stand
Portable stand for moving cobots between stations, ensuring stability and adaptability in dynamic setups.


Mobile workstation (MWS)
Mounts cobot securely, stores control box, and allows easy movement between work cells, boosting flexibility.


Calibration kit
Toolkit for precise tool center point (TCP) teaching and manual workspace calibration, critical for accurate vision tasks.


Robot stick stand
Versatile mounting fixture for TM Series cobots, compatible with desktops, walls, and MWS for secure and flexible installation.


Polarizer light module
Reduces reflections from the robot’s light source on highly reflective surfaces. Compatible with HW 3.2 or above.


SSD with cable
128 GB solid-state drive with SATA cable, recommended for external camera image logging, ensuring smooth data handling.


Air filter
Replenish or replace the air filter in your cobot’s electric control box to maintain peak performance and extend its lifespan.
MANIPULATOR SOLUTION
Smarter production starts with MoMas
Transform your operations with Mobile Manipulator applications—combine collaborative and mobile robots to automate transport and picking tasks, saving time, increasing productivity, and adapting seamlessly to changing operational demands.
Learn more about MoMas
video
Streamline every workflow
Fully automate your production line with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.


Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Control
Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
Start optimizing your production today
Have questions? Let’s chat.


RESOURCES
Your go-to resource center
Access the latest TMflow software updates, manuals, and technical documentation to keep your collaborative robots running at peak performance and safety—every shift, every day.
Get the latest resources
SERVICE
Global service and support network
OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.
Learn more

Related insights
See all insights