LD-250-Omron-360-0000_Transparent
Click to load
AUTONOMOUS MOBILE ROBOT

LD-250 

The LD-250 is a robust AMR, transporting up to 250 kg with advanced navigation, real-time mapping, efficient route planning, and optional ESD protection to streamline material handling operations.

KEY SPECIFICATIONS

LD-250

Maximum payload

250 kg

Maximum speed

1200 mm/s

Run time

13 h (no payload), 10 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

1.7° / 3% incline

Control interface

FEATURES
The LD-250 advantage—heavy-duty performance and trusted safety  

High Payload Capacity (1)
01
Double your payload

Handle up to 250 kg for 13 hours, or upgrade LD-250 to 500 kg with Cart Transporter version.

moving orb
Smarter Fleet Mgmt
02
Smarter fleet management

Access real-time updates, intelligent routing, tablet-based control via MobilePlanner, and seamless integration with MES, ERP, and WMS systems.

moving orb
Safety Settings
03
Advanced safety features

Avoids obstacles with safety-rated lasers, ToF sensors, and E-stop buttons, ensuring secure and reliable operation.

moving orb
Autonomous Navigation (1)
04
Autonomous navigation

Powered by SLAM technology for real-time mapping and navigation without external markers or magnets.

moving orb
Certified Compliance
05
Compliance & cleanrooms

Meets EN ISO 12100, EN ISO 13849-1, and ANSI B56.5 standards, with ISO 5/Class 100 cleanroom compatibility for safety and reliability.

moving orb
Packaging
06
ESD Protection

Optional ESD skins shield sensitive components, which are ideal for electronics manufacturing.

moving orb
background graphic
background graphic

SOFTWARE
Optimize your fleet’s performance with Flow Core 

Take control of up to 100 OMRON AMRs with FLOW Core. Streamline task creation and route planning while leveraging advanced job assignment, motion control, and traffic management to optimize workflows and drive productivity—unlock the full power of your mobile robot fleet.

Learn More

CASE STUDY
Automation Meets Innovation at Grupo Antolin as LD-250 AMRs and Cobots Achieve 100% Automated Transfers 

Operators collaborating with robots in automotive manufacturing automation

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Transform your operations with Mobile Manipulator applications. Seamlessly combine collaborative and mobile robotics to automate transport and picking tasks, while enhancing flexibility, productivity, and workflow precision.

Learn more about MoMa

Watch
video

Automate your applications 

Streamline your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform. Integrated simulation ensures easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
FLOW Core software updates and documentation 

Stay up to date with the latest FLOW Core updates and LD-250 documentation to optimize workflows and keep your fleet performing at its best.

Explore resources

SERVICE
Global support and service network 

OMRON Robotics provides worldwide service, support, and training to ensure your mobile fleets operate efficiently and meet their full potential.

Learn more

50-50