TM6S-M-0000-Omron-360_Transparent
Click to load
COLLABORATIVE

OMRON TM6S 

Covering multiple stations from a single mount, the TM6S combines long reach, precise motion, and certified collaborative safety for compact, cage-free cells. Optional 2D vision and intuitive hand-guided setup streamline material handling, packaging, inspection, and light welding. With a 6 kg payload and 1800 mm reach, it optimizes floor space, minimizes changeover downtime, and delivers consistent quality across every shift.

KEY SPECIFICATIONS

OMRON TM6S

Maximum payload

6 kg

Maximum reach

1800 mm

Repeatability

± 0.1 mm

Average speed

1.1 m/s

IP and cleanroom class

IP65 for Robot Arm
IP54 for AC Control Box and Robot Stick
ISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM6S—longer reach, smarter collaboration 

Drag-n-Drop Programming
01
Certified collaborative safety

33 safety functions with ISO 13849‑1 Category 3, PL d and full ISO 10218‑1 compliance, plus UL & CSA certifications—predictable stops, speeds, and safe side‑by‑side work.

moving orb
Smart Monitoring
02
Multi‑station reach from a single mount

1800 mm reach and precise motion enable coverage of multiple stations from a single mount—compact cells, fewer fixtures, and faster changeovers.

moving orb
Advanced Vision Tools
03
Integrated vision for precision

Built‑in, industrial‑grade vision enables visual servoing, inspection, measurement, and precise placement—reducing external cameras and accelerating setup.

moving orb
Flexible Automation
04
Program faster with TMflow

TMflow’s hand guidance, drag‑and‑drop blocks, and scripting give teams a fast, flexible path from first program to full production.

moving orb
Easy Installation
05
Rapid redeploy with Landmark

Optional Landmark positioning supports quick, repeatable self‑location for mobile moves and rapid changeovers with minimal recalibration.

moving orb
Certified Compliance
06
IP65 and ISO Class 3 ready

IP65 arm protection with joint covers and ISO Class 3 cleanroom certification keeps performance steady in oily and hygienic environments.

moving orb
About_Icon-Innovation with purpose
07
ESD‑compliant finish

Electrostatic‑safe finishing maintains reliability for PCB handling, cell assembly, and precision modules.

moving orb
background graphic

CASE STUDY
See how automated machine tending increased capacity and efficiency at Laser Quality Markings 

Component with precise laser marking after automated machine tending
background graphic

SOFTWARE
Program with ease, deploy with confidence 

Programming and scaling TM6S is seamless with TMflow. Easily set waypoints by hand, design workflows visually, or script advanced logic as needed. Validate programs offline in TMSimulator—including vision—then leverage enhanced safety and remote-control features for faster, more reliable deployment with less setup time and rework.

Learn more

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Pair TM6S with a mobile robot to keep workcells moving. TM6S handles material handling, machine tending, and vision inspection, and can switch between stations as needed. Common jobs include loading fixtures, moving trays or bins, and delivering parts—providing flexible automation without fixed conveyors.

Learn more about MoMas

Watch
video

End-to-end automation 

Explore OMRON’s complete automation portfolio—safety, vision, control, and robotics—built to work as one. Connect your workcells with AMRs for a smooth flow from infeed to pallet, and program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Omron-3G3RX-Advanced-Motion-Controllers-800x800px
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Omron_Robotics_Family_Group_Website_Final
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Omron-W4S1-Programmable-Logic-Controllers-800x800px
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

E3ZM-V_remote_teaching
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Your portal to robotics expertise 

Browse manuals, software updates, technical docs, and safety certificates. Access quick-start guides, workflow templates, and expert tips to streamline your path from testing to full production.

Get TM6S resources

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn More

50-50