INDUSTRIAL

Articulated Robots

Increase productivity with 6-axis articulated robots for precise assembly, handling, and machine tending.

Viper_TS22_VETIPAK_OMRON-Robotics

Models 

OMRON Viper
01
Viper

Fast, precise, and built for uptime—Viper robots handle up to 5 kg payloads with high acceleration and precise slow‑speed control. With 653- or 855-mm reach and ACEs built‑in simulation, they deploy quickly, change over fast, and keep lines running across pick and place, packaging, assembly, and machine tending.

Reach options

653 mm, 855 mm

Maximum payload

5 kg

Repeatability

±0.02 mm, ±0.03 mm

View product details

Compare Viper and Cobots 

Product

Articulated_Table_Viper

Viper

Explore

653 mm (Viper 650) 855 mm (Viper 850)

5 kg

±0.02 mm (Viper 650) ±0.03 mm (Viper 850)

Up to 600 °/s (varies by joint)

6

IP40 IP54 IP65

SmartController EX OMRON NJ501-R

Table Inverted

ACE / Sysmac Studio

900 mm

5 kg

±0.05 mm

J1, J2, J3: 210 °/s J4: 225 °/s J5: 210 °/s J6: 450 °/s

6 rotating joints

IP54 for Robot Arm AC Control Box Robot Stick TM Screen

COM HDMI LAN USB ports Modbus PROFINET TMFlow programming

Wall Table Ceiling

TMflow (flowchart-based and script-based)

Articulated_Table_TM25S

TM25S

Explore

1902 mm

25 kg

±0.03 mm

J1, J2: 100 °/s J3: 130 °/s J4: 195 °/s J5: 210 °/s J6: 225°/s

6 rotating joints

IP54 for Robot Arm AC Control Box Robot Stick TM Screen

COM HDMI LAN USB ports Modbus PROFINET TMFlow programming

Wall Table Ceiling

TMflow (flowchart-based and script-based)

Reach options

Maximum payload

Repeatability

Joint speeds

Number of axes

Protection class options

Robot controller options

Mounting options

Programming environment

Product

Articulated_Table_Viper

Viper

Explore

Articulated_Table_TM25S

TM25S

Explore

Reach options

653 mm (Viper 650) 855 mm (Viper 850)

900 mm

1902 mm

Maximum payload

5 kg

5 kg

25 kg

Repeatability

±0.02 mm (Viper 650) ±0.03 mm (Viper 850)

±0.05 mm

±0.03 mm

Joint speeds

Up to 600 °/s (varies by joint)

J1, J2, J3: 210 °/s J4: 225 °/s J5: 210 °/s J6: 450 °/s

J1, J2: 100 °/s J3: 130 °/s J4: 195 °/s J5: 210 °/s J6: 225°/s

Number of axes

6

6 rotating joints

6 rotating joints

Protection class options

IP40 IP54 IP65

IP54 for Robot Arm AC Control Box Robot Stick TM Screen

IP54 for Robot Arm AC Control Box Robot Stick TM Screen

Robot controller options

SmartController EX OMRON NJ501-R

COM HDMI LAN USB ports Modbus PROFINET TMFlow programming

COM HDMI LAN USB ports Modbus PROFINET TMFlow programming

Mounting options

Table Inverted

Wall Table Ceiling

Wall Table Ceiling

Programming environment

ACE / Sysmac Studio

TMflow (flowchart-based and script-based)

TMflow (flowchart-based and script-based)

Smarter automation, better results 

Explore OMRON’s full automation portfolio—robots, vision, motion, control, and safety—unified on a single platform with built-in simulation for faster deployment.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos reduce downtime and maintenance, while Industrial PCs ensure precise, reliable process control for smarter automation.

Automation_Diagram_Robotics
02
Robotics

Program and integrate robots with the Robotics Integrated Controller—unifying automation and motion control for maximum performance.

Automation_Diagram_Control-i4H
03
Control

Omron’s SYSMAC platform combines robotics and automation for flexible, scalable production.

Automation_Diagram_Vision
04
Vision

Integrated 3D Pick Manager and IPC controllers enable precise material handling and image processing.

Automation_Diagram_Safety
05
Safety

Advanced sensors and Remote I/O enhance collaboration and minimize downtime.

Start optimizing your workflows today 

Have questions? We’re here to help.

Viper_Packaging_OMRON-Robotics
background graphic

SOFTWARE
Smarter production starts with ACE 

Discover ACE—OMRON’s unified, simulation‑powered software for faster, smarter automation. Wizard‑based setup, 35+ vision tools, and scalable control help you deploy quicker, change over faster, and run at peak performance.

Learn more

SERVICE
Global support for your robotics 

OMRON Robotics offers global support and training to keep your robot fleet operating at peak efficiency—ensuring maximum uptime and performance.

Learn more

50-50