INDUSTRIAL

Parallel Robots

Achieve high-speed, precise pick-and-place with parallel robots—maximizing throughput and reliability.

Quattro_robots_OMRON

Models 

Omron iX3 -1836 – TRANSPARENT BG
01
iX3

The iX3 parallel robot excels at high-speed pick-and-place operations, handling payloads up to 8 kg with a tracking speed of 1.4 m/s and a reach of 1130 mm. Its multi-picking capability and reduced vibrations ensure efficient, stable, and cost-effective performance.

Maximum working diameter

1130 mm

Maximum payload

8 kg

Cycle times (at 2 kg)

0.32 s

View product details

Hornet for wall graphic
02
Hornet

The Hornet robot manages high-speed pick-and-place operations with 8 kg payloads, 1.4 m/s tracking speed, and a 1130 mm reach. Its multi-picking support and reduced vibrations ensure efficient, optimal performance for demanding tasks.

Maximum working diameter

1130 mm

Maximum payload

8 kg

Cycle times (at 2 kg)

0.32 s

View product details

Omron iX4 -1740 – TRANSPARENT BG
03
iX4

Featuring a patented 4-arm design, the iX4 robot handles payloads up to 15 kg with exceptional speed and precision. Its USDA-compliant performance ensures reliability and efficiency in high-demand, sanitary applications, such as food processing and pharmaceutical packaging.

Maximum working diameter

1300 mm and 1600 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.30-0.42 s

View product details

Quattro
04
Quattro

With a patented 4-arm design, the Quattro robot handles up to 15 kg payloads with speed, precise multi-picking, and USDA-compliant performance—ensuring reliability and efficiency in high-demand, sanitary applications.

Maximum working diameter

1300 mm and 1600 mm

Maximum payload

15 kg

Cycle times (at 2 kg)

0.30-0.42 s

View product details

Comparison 

Product

1130 mm

8 kg (3-axis) 3 kg (4-axis)

0.32-0.42 s

3-axis 4-axis

IP20 IP65 IP67

OMRON NJ501-R (via EtherCAT®)

Inverted

Sysmac Studio

EtherCAT® via OMRON NJ501-R

Parallel_Table_Hornet

Hornet

Explore

1130 mm

8 kg (3-axis) 3 kg (4-axis)

0.32-0.42 s

3-axis 4-axis

IP20 IP65 IP67

SmartController EX NJ/NX/NY Series

Inverted

ACE Software ePLC

EtherCAT® Ethernet

1300 mm (iX4-650) 1600 mm (iX4-800)

15 kg (iX4-650) 10 kg (iX4-800)

0.30–0.61 s (iX4-650) 0.33–0.62 s (iX4-800)

4

IP20 IP65 IP67

OMRON NJ501-R (via EtherCAT®)

Inverted

Sysmac Studio

EtherCAT® via OMRON NJ501-R

Parallel_Table_Quattro

Quattro

Explore

1300 mm (Quattro 650) 1600 mm (Quattro 800)

15 kg (Quattro 650) 10 kg (Quattro 800)

0.30–0.61 s (Quattro 650) 0.33–0.62 s (Quattro 800)

4

IP65 IP66 for 650HS

SmartController EX NJ/NX/NY Series

Inverted

ACE Software ePLC

Ethernet

Max. working diameter

Max. payload

Cycle times (at 2 kg payload)

Number of axes

Protection class options

Robot controller options

Mounting options

Programming environment

Connectivity

Product

Parallel_Table_Hornet

Hornet

Explore

Parallel_Table_Quattro

Quattro

Explore

Max. working diameter

1130 mm

1130 mm

1300 mm (iX4-650) 1600 mm (iX4-800)

1300 mm (Quattro 650) 1600 mm (Quattro 800)

Max. payload

8 kg (3-axis) 3 kg (4-axis)

8 kg (3-axis) 3 kg (4-axis)

15 kg (iX4-650) 10 kg (iX4-800)

15 kg (Quattro 650) 10 kg (Quattro 800)

Cycle times (at 2 kg payload)

0.32-0.42 s

0.32-0.42 s

0.30–0.61 s (iX4-650) 0.33–0.62 s (iX4-800)

0.30–0.61 s (Quattro 650) 0.33–0.62 s (Quattro 800)

Number of axes

3-axis 4-axis

3-axis 4-axis

4

4

Protection class options

IP20 IP65 IP67

IP20 IP65 IP67

IP20 IP65 IP67

IP65 IP66 for 650HS

Robot controller options

OMRON NJ501-R (via EtherCAT®)

SmartController EX NJ/NX/NY Series

OMRON NJ501-R (via EtherCAT®)

SmartController EX NJ/NX/NY Series

Mounting options

Inverted

Inverted

Inverted

Inverted

Programming environment

Sysmac Studio

ACE Software ePLC

Sysmac Studio

ACE Software ePLC

Connectivity

EtherCAT® via OMRON NJ501-R

EtherCAT® Ethernet

EtherCAT® via OMRON NJ501-R

Ethernet

End-to-end automation 

Boost productivity with OMRON’s complete automation platform. Manage robots, vision, motion, and safety on one system—and validate end-to-end in simulation for faster, more reliable deployment.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion
01
Motion

Servos reduce downtime and maintenance, while Industrial PCs ensure precise, reliable process control for automation.

Automation_Diagram_Robotics
02
Robotics

Program industrial robots easily with Sysmac Studio. SmartController EX ensures seamless integration and high performance.

Automation_Diagram_Control-i4H
03
Control

Compact control units save space and boost productivity. PLCs provide full process control for efficient automation systems.

Automation_Diagram_Vision
04
Vision

OMRON cameras and sensors enable robots to interact seamlessly with their environment, ensuring precision and accuracy.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure human-machine harmony, while Remote I/O reduces costs and downtime with reliable network performance.

Start optimizing your production today 

Have questions? We’re here to help.

Pick-and-place-parallel-robots_OMRON_Robotics (1)
background graphic

SOFTWARE
Smarter production lines start with ACE 

Set up and synchronize robots, conveyors, vision solutions, and motion control with OMRON ACE software for precise multi-pick, faster cycles, and consistent accuracy in high-speed packaging and sorting.

Learn more

SERVICE
Global support and service network  

OMRON Robotics offers global support, training, and safety services to keep your parallel robots running at peak efficiency—ensuring maximum uptime and optimal performance.

Learn more

50-50