OL-450S-Omron-360-0000_Transparent
Click to load
AUTONOMOUS MOBILE ROBOT

OL-450S 

Automate cart and carrier transport with the OL‑450S, a low‑profile, omni‑directional AMR built for heavy roll cages, picking carts, and custom carriers. Its integrated lift plate slides under low-clearance loads to capture a wide range of cart designs, while advanced navigation and 360° safety coverage keep people and traffic safe in busy aisles. Wireless charging and fleet‑ready controls support continuous cart movement and coordinated multi‑robot operation across your facility.

KEY SPECIFICATIONS

OL-450S

Maximum payload

450 kg

Maximum speed

1200 mm/s

Lift height

108 – 308 mm

Run time

11 h (no payload), 7 h (full payload)

Charging time

25 min (from 20% to 80%)

Control interface

FEATURES
OL-450S—smarter cart transport without manual pushing 

High Payload Capacity (1)
01
High payload capacity

Supports loads up to 450 kg to move heavy roll cages, picking carts, and trolleys with a single compact AMR.

moving orb
Flexible Reach & Mounting
02
Flexible lift range

The integrated lifting plate adjusts from 108 mm to 308 mm, enabling reliable pickup of mixed cart designs and low‑profile carriers without additional adapters.

moving orb
Autonomous Navigation (1)
03
Advanced navigation & avoidance

Natural feature navigation and near‑360° laser coverage deliver precise path planning, smooth obstacle avoidance, and stable operation in congested, mixed‑traffic environments.

moving orb
About_Icon-Sustainability in action
04
Omni‑directional mobility

Omni‑drive motion enables lateral and diagonal movement in tight aisles, allowing the OL‑450S to align with carts, docks, and staging areas without complex maneuvers.

moving orb
Seamless Connectivity
05
Wireless, contactless charging

Inductive charging provides up to 7 hours of runtime from a 40‑minute charge, supporting 24/7 operation while minimizing connectors, wear, and particle generation.

moving orb
Smarter Fleet Mgmt
06
Centralized fleet management

Managed by FLOW Core, the OL‑450S integrates into fleets of up to 100 AMRs with intelligent task assignment, traffic control, and unified monitoring across your facility.

moving orb
Safety Settings
07
Built‑in safety hardware

Dual front safety lasers, a rear safety bumper, emergency stops, and LED status indicators enable certified functional safety and clear operator feedback in shared workspaces.

moving orb
background graphic

PROVEN RESULTS
See how the OL‑450S increased throughput by 30%—and how the same approach can unlock capacity in yours. 

Intralogistics automation boosting productivity with OL-450S AMR
background graphic

SOFTWARE
Smarter fleets faster flow 

Define jobs once and let the fleet controller assign tasks to the best‑positioned robot, balance workloads, and manage traffic in real time—even for large AMR fleets. Integrated mapping, zone control, analytics, and standard APIs to WMS, MES, and ERP give you clear visibility of cart flows and keep your AMRs aligned with production and logistics priorities.

Learn more

SOFTWARE ACTIVATION
Activate your AMR software 

Activate AMR and Fleet Manager licenses in just a few steps so your fleet is ready to work.

Get started

AMR Software License Activation OMRON AMR

End-to-end automation 

Explore OMRON’s full automation portfolio—controllers, safety, vision, and I/O—working together with the OL‑450S to automate flow from conveyor outfeed to palletizing and shipping. Use a single platform to coordinate AMRs with lines, lifts, and gates, trigger missions from sensors or PLC logic, and keep carts, robots, and equipment moving in sync.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Everything you need to stay up to date 

Access software updates, documentation, and best‑practice guides for the OL‑450S in one place. Keep your applications current, simplify troubleshooting, and give your team the information they need to run cart transport reliably, shift after shift.

Get the latest updates

SERVICE
Global service and support  

OMRON Robotics provides a global support network, expert training, and safety services to keep your AMRs running at peak performance and maximum uptime.

Learn more

50-50