Product
LD Series
Automate transport with smart navigation, obstacle avoidance, and fast deployment.
Models
Models
LD-60
Bring autonomous transport to lighter-duty workflows and space-constrained operations. The LD-60 combines a compact footprint, fast travel speeds, and precise navigation to move up to 60 kg efficiently through busy facilities—helping streamline routine transport while offering an optional ESD version for static-sensitive products.
Maximum payload |
60 kg |
Maximum speed |
1.8 m/s |
Run time |
15 h (no payload), 12 h (full payload) |
View product details
LD-90
Add more capacity and flexibility to material transport workflows across the factory floor. The LD-90 handles payloads up to 90 kg with precise navigation and automatic dock charging, while support for custom toppers expands the range of applications it can support—plus an optional ESD version for electronics and other static-sensitive environments.
Maximum payload |
90 kg |
Maximum speed |
1.35 m/s |
Run time |
15 h (no payload), 12 h (full payload) |
View product details
LD-250
Take on heavier transport tasks with a mobile robot built for larger payloads and more demanding operations. The LD-250 moves loads up to 250 kg with intelligent route planning and collision avoidance, helping maintain flow in high-traffic environments—while an optional ESD configuration supports electronics manufacturing and other static-controlled applications.
Maximum payload |
250 kg |
Maximum speed |
1.2 m/s |
Run time |
13 h (no payload), 10 h (full payload) |
View product details
Compare our AMRs
Product
Maximum payload
Maximum speed
Run time
Charging time
Maximum slope
Safety features
IP rating
Cleanroom rating
Compliance
Certifications and markings
ESD option
Control interface
|
|
|||||
|---|---|---|---|---|---|
|
Maximum payload |
60 kg (LD-60) |
250 kg |
650 kg (MD-650) |
1500 kg |
450 kg |
|
Maximum speed |
1.8 m/s (LD-60) |
1.2 m/s |
2.2 m/s (MD-650) |
1.8 m/s |
1.2 m/s (forward/lateral) |
|
Run time |
15 h (no payload) |
13 h (no payload) |
10 h (no payload) |
12.5 h (no payload) |
11 h (no payload) |
|
Charging time |
2 h 10 m (20% to 80% charge) |
2 h 10 m (20% to 80% charge) |
19.6 min (20% to 80% charge) |
24 min (20% to 80% charge) |
25 min (20% to 80% charge) |
|
Maximum slope |
≤ 60 kg: 4.8° (8.3%) |
1.7° / 3% incline |
5° / 8.75% incline |
5° / 8.75% incline |
Flat surfaces only |
|
Safety features |
240° field of view |
240° field of view |
360° safety coverage |
360° safety coverage |
360° safety coverage |
|
IP rating |
IP20 |
IP20 |
IP22 |
IP20 |
IP20 |
|
Cleanroom rating |
ISO 5 / Class 100 |
ISO 5 / Class 100 |
ISO 4 / Class 10 |
ISO 5 / Class 100 |
– |
|
Compliance |
EN ISO 12100 |
EN ISO 12100 |
EN ISO 12100 |
EN ISO 12100 |
EN ISO 12100 |
|
Certifications and markings |
AMR: cULus |
AMR: cULus |
AMR: cTUVus |
AMR: cTUVus |
Battery: CE |
|
ESD option |
Yes |
Yes |
No |
No |
No |
|
Control interface |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
Start automating your production today
Have questions? Let’s chat.
APPLICATIONS
Custom AMR solutions built around your needs
See how OMRON AMRs fit into real production and intralogistics workflows, from line-side delivery and work-in-process movement to transport between storage, assembly, and packaging areas.
See all applications
SOFTWARE
Scale your fleet, simplify your flow
Streamline task creation, route planning, and fleet coordination with FLOW Core. Monitor robot status, manage traffic flow, assign jobs, and reroute around blocked paths across fleets of up to 100 OMRON AMRs.
Learn more
End-to-end automation
Explore OMRON’s full automation portfolio—controllers, safety, vision, and I/O—working with autonomous mobile robots to automate material transport across your facility. Use a single platform to coordinate AMRs with lines, lifts, doors, and equipment, trigger missions from sensors or PLC logic, and keep material flow running smoothly.
Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.
Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.
Control
Control units integrate your production line, maximizing productivity while saving space with built-in systems.
Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.
Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
SERVICE
Global support and service network
With a global network and dedicated support, OMRON Robotics ensures that your AMR fleet deliver peak performance and maximum uptime.
Learn more