LD-250-Omron-360-0000_Transparent(1)
Click to load
AUTONOMOUS MOBILE ROBOT

LD-250 

The LD-250 autonomously moves loads up to 250 kg between workstations, production lines, and storage areas, helping keep materials flowing across production and warehouse operations. Its natural feature navigation eliminates the need for floor magnets, tape, or beacons, simplifying deployment as layouts and workflows evolve. Safety-rated sensing and intelligent obstacle avoidance support reliable transport through dynamic environments around people and equipment.

KEY SPECIFICATIONS

LD-250

Maximum payload

250 kg

Maximum speed

1200 mm/s

Run time

13 h (no payload), 10 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

1.7° / 3% incline

Control interface

FEATURES
LD-250 — smarter way to move material 

High Payload Capacity (1)
01
High payload capacity

Transport up to 250 kg for long operating periods, helping reduce manual movement of heavier materials across production and warehouse workflows.

moving orb
Smarter Fleet Mgmt
02
Autonomous navigation

Uses SLAM-based navigation to map and move through facilities without floor magnets, tape, or external markers, making route changes easier as operations evolve.

moving orb
Safety Settings
03
Advanced safety features

Combines safety-rated lasers, ToF sensors, and E-stop buttons to detect obstacles and support safe operation in shared spaces.

moving orb
Autonomous Navigation (1)
04
Fleet management and software integration

Works with MobilePlanner for route control, traffic management, and real-time fleet visibility, with integration options for MES, ERP, and WMS systems.

moving orb
Packaging
05
Accurate pickup and drop-off

Delivers repeatable positioning at carts, conveyors, racks, and workstations, supporting consistent material handoff between processes.

moving orb
Certified Compliance
06
Compliance and cleanrooms

Meets key industrial safety standards including EN ISO 12100, EN ISO 13849-1, and ANSI B56.5, and is compatible with ISO 5 / Class 100 cleanroom environments.

moving orb
Careers_Icon – Empowering culture
07
Optional ESD protection

Optional ESD skins help protect sensitive products and components in electronics and other static-sensitive manufacturing applications.

moving orb
background graphic

CASE STUDY
How Grupo Antolin Automated 100% of Transfers with LD-250 AMRs and Cobots 

Operators collaborating with robots in automotive manufacturing automation
background graphic

SOFTWARE
Scale your fleet, simplify your flow 

Streamline task creation, route planning, and fleet coordination with FLOW Core. Monitor robot status, manage traffic flow, assign jobs, and reroute around blocked paths across fleets of up to 100 OMRON AMRs.

Learn More

SOFTWARE ACTIVATION
Activate your AMR software 

Activate AMR and Fleet Manager licenses in just a few steps so your fleet is ready to work.

Get started

AMR Software License Activation OMRON AMR

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Transform your operations with Mobile Manipulators, combining autonomous mobility and robotic arm manipulation in one flexible solution for automated transport and picking.

Learn more about MoMa

Watch
video

End-to-end automation 

Explore OMRON’s full automation portfolio—controllers, safety, vision, and I/O—working together with autonomous mobile robots to automate material transport throughout your facility. Use a single platform to coordinate AMRs with lines, lifts, doors, and equipment, trigger missions from sensors or PLC logic, and keep operations running smoothly.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Robotics expertise at your fingertips 

Find AMR software updates, documentation, and guides in one place to keep applications current and cart transport running reliably.

Get the latest updates

SERVICE
Global support and service network 

OMRON Robotics provides worldwide service, support, and training to ensure your mobile fleets operate efficiently and meet their full potential.

Learn more

50-50