LD-6090-Omron-_0000-360-Transparent(2)
Click to load
AUTONOMOUS MOBILE ROBOT

LD-60/90 

The LD-60/90 autonomously moves parts, work-in-process, and replenishment between workstations and logistics areas without fixed routes or guidance infrastructure. It navigates around people and obstacles in real time and docks accurately for reliable pick-up and drop-off. With 60 kg and 90 kg payload options, it helps reduce manual transport, keep materials moving, and free your operators for higher-value work.

KEY SPECIFICATIONS

LD-60

Maximum payload

60 kg

Maximum speed

1800 mm/s

Run time

15 h (no payload), 12 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

4.8° / 8.3% incline

Control interface

LD-90

Maximum payload

90 kg

Maximum speed

1350 mm/s

Run time

15 h (no payload), 12 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

Level floor only

Control interface

MobilePlanner

LD-90x

Maximum payload

90 kg

Maximum speed

900 mm/s

Run time

20 h (no payload), 15 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

Level floor only

Control interface

MobilePlanner

FEATURES
LD-60/90—smarter automation for safer material flow 

Autonomous Navigation (1)
01
Autonomous navigation

Creates its own map and navigates without floor magnets, tape, or beacons, reducing setup time and infrastructure costs.

moving orb
Safety Settings
02
Advanced safety features

Safety-rated lasers, rear sonar, bumpers, and low front obstacle detection help it operate safely around people and traffic.

moving orb
Easy Installation
03
Precise goal alignment

Accurate positioning at goals supports smooth, reliable pick-ups and drop-offs at carts, racks, and workstations.

moving orb
Certified Compliance
04
Fast installation

Deploy quickly with no facility modifications, preset routes, or navigation infrastructure required.

moving orb
Smarter Fleet Mgmt
05
Fleet management that scales

Supports intelligent job assignment, traffic control, automatic updates, and charge management across larger fleets.

moving orb
Packaging
06
Factory system integration

Connects with MES, ERP, and WMS systems to automate job flow in real time.

moving orb
Careers_Icon – Empowering culture
07
ESD and standards-ready options

Available in ESD configurations for static-sensitive applications and supported by key industrial compliance standards.

moving orb
background graphic

CASE STUDY
See how Polar Semiconductor leveraged OMRON’s LD series AMRs to cut 40 miles of manual material transport 

Thumb_Polar_Semiconductor_Case_Study_OMRON
background graphic

SOFTWARE
Smarter fleets faster flow 

Define jobs once and let FLOW Core assign tasks, balance workloads, and manage traffic in real time—even across large AMR fleets. Integrated mapping, zone control, and analytics give you the visibility needed to keep robots moving efficiently across your operation.

Learn more

SOFTWARE ACTIVATION
Activate your AMR software 

Activate AMR and Fleet Manager licenses in just a few steps so your fleet is ready to work.

Get started

AMR Software License Activation OMRON AMR

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Transform your operations with Mobile Manipulator applications that combine collaborative and autonomous mobile robots to automate transport, picking, and part handling with greater flexibility, productivity, and precision.

Learn more about MoMas

Watch
video

End-to-end automation 

Explore OMRON’s full automation portfolio—controllers, safety, vision, and I/O—working together with autonomous mobile robots to automate material transport throughout your facility. Use a single platform to coordinate AMRs with lines, lifts, doors, and equipment, trigger missions from sensors or PLC logic, and keep operations running smoothly.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

Start automating your workflows today 

Have questions? Let’s chat.

Factory floor with autonomous warehouse robots in operation
background graphic

RESOURCES
Robotics expertise at your fingertips 

Find AMR software updates, documentation, and guides in one place to keep applications current and cart transport running reliably.

Get the latest resources

SERVICE
Global service and support network 

With a global network and dedicated support, OMRON keeps your AMRs running at peak performance with maximum uptime.

Learn more

50-50