AUTONOMOUS MOBILE ROBOT

OL Series

Automate operations with OL series to ensure safe, efficient material handling.

Omron OL-450 Staged Manufacturing – _OMR2657-HDR

Models 

Omron OL-450 Elevated Front-Right – _OMR2602 BG White
01
OL-450S

The OL-450S is an omni-directional, low-profile AMR designed for efficient material handling, capable of carrying up to 450 kg. It features an adjustable deck height (108–308 mm), 360° safety coverage, wireless charging, and an integrated lifting plate.

Maximum payload

450 kg

Maximum speed

1200 mm/s

Lift height

108 – 308 mm

View product details

Compare our AMRs 

Product

LD_Table_OL450S

OL-450S

Explore

450 kg

1200 mm/s

Flat surfaces only

11 h (no payload) 7 h (full payload)

45 min (5% to 95% charge)

360° safety coverage 2 front safety scanners E-stop buttons (2 total) Rear bumper stops AMR Programmable warning Advanced obstacle avoidance

IP20

MobilePlanner

LD_Table_LD250

LD-60/90/250

Explore

60 kg (LD-60) 90 kg (LD-90) 250 kg (LD-250)

1800 mm/s (LD-60) 1350 mm/s (LD-90) 1200 mm/s (LD-250)

≤ 60 kg: 4.8° (8.3%) (LD-60/90) > 60 kg: Level floor only (LD-60/90)

15 h (no payload) (LD-60/90) 12 h (full payload) (LD-60/90) 13 h (no payload) (LD-250) 10 h (full payload) (LD-250)

2 h 10 min (20% to 80% charge)

Class 1 safety laser E-stop button TOF Sensors Rear sonar Front bumper Audible & visual indicators Advanced obstacle avoidance

IP20

ISO 5 / Class 100

MobilePlanner

LD_Table_MD650-900

MD-650/900

Explore

650 kg (MD-650) 900 kg (MD-900)

2200 mm/s (MD-650) 1800 mm/s (MD-900)

5° / 8.75% incline

10 h (no payload) 8 h (full payload)

19.6 min (20% to 80% charge)

Two Safety Laser Scanners 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

IP22 IP10 for charging pads

ISO 4 / Class 10

MobilePlanner

LD_Table_HD1500

HD-1500

Explore

1500 kg

1800 mm/s

5° / 8.75% incline

12.5 h (no payload) 9 h (full payload)

24 min (20% to 80% charge)

Class 1 scanning safety lasers 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

IP20

ISO 5 / Class 100

MobilePlanner

Maximum payload

Maximum speed

Maximum slope

Run time

Charging time

Safety features

IP rating

Cleanroom rating

Control interface

Product

LD_Table_OL450S

OL-450S

Explore

LD_Table_LD250

LD-60/90/250

Explore

LD_Table_MD650-900

MD-650/900

Explore

LD_Table_HD1500

HD-1500

Explore

Maximum payload

450 kg

60 kg (LD-60) 90 kg (LD-90) 250 kg (LD-250)

650 kg (MD-650) 900 kg (MD-900)

1500 kg

Maximum speed

1200 mm/s

1800 mm/s (LD-60) 1350 mm/s (LD-90) 1200 mm/s (LD-250)

2200 mm/s (MD-650) 1800 mm/s (MD-900)

1800 mm/s

Maximum slope

Flat surfaces only

≤ 60 kg: 4.8° (8.3%) (LD-60/90) > 60 kg: Level floor only (LD-60/90)

5° / 8.75% incline

5° / 8.75% incline

Run time

11 h (no payload) 7 h (full payload)

15 h (no payload) (LD-60/90) 12 h (full payload) (LD-60/90) 13 h (no payload) (LD-250) 10 h (full payload) (LD-250)

10 h (no payload) 8 h (full payload)

12.5 h (no payload) 9 h (full payload)

Charging time

45 min (5% to 95% charge)

2 h 10 min (20% to 80% charge)

19.6 min (20% to 80% charge)

24 min (20% to 80% charge)

Safety features

360° safety coverage 2 front safety scanners E-stop buttons (2 total) Rear bumper stops AMR Programmable warning Advanced obstacle avoidance

Class 1 safety laser E-stop button TOF Sensors Rear sonar Front bumper Audible & visual indicators Advanced obstacle avoidance

Two Safety Laser Scanners 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

Class 1 scanning safety lasers 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

IP rating

IP20

IP20

IP22 IP10 for charging pads

IP20

Cleanroom rating

ISO 5 / Class 100

ISO 4 / Class 10

ISO 5 / Class 100

Control interface

MobilePlanner

MobilePlanner

MobilePlanner

MobilePlanner

Automate your applications 

Enhance your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform. Integrated simulation ensures easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

SOFTWARE
Unlock the full potential of your AMRs 

Maximize fleet efficiency with OMRON’s FLOW Core software. Enhance your operations by improving efficiency and navigation while optimizing traffic flow. Manage fleets of up to 100 mobile robots to ensure seamless integration into your logistics processes for peak performance.

Learn more

SERVICE
Global service and support 

OMRON Robotics offers a global network, expert training, and safety services to ensure maximum runtime and optimal performance of the OL-series.

Learn more

50-50