TM12S_0000_Omron-360-Transparent(1)
Click to load
COLLABORATIVE

OMRON TM12S 

Expand what your line can automate with a cobot designed for larger workcells, wider reach, and heavier task coverage. The TM12S combines built-in vision, intuitive programming, and advanced safety features to deliver flexible automation for multi-step assembly, inspection, machine tending, packaging, and material handling applications.

KEY SPECIFICATIONS

OMRON TM12S

Maximum payload

12 kg

Maximum reach

1300 mm

Repeatability

±0.03 mm

Average speed

1.3 m/s

IP and cleanroom class

IP65 for Robot ArmrnIP54 for Control Box and Robot StickrnISO Class 3

Programming environment

TMflow, TMScript, TMCraft

FEATURES
OMRON TM12S—longer reach, smarter collaboration 

Certified Compliance
01
Reach more of the workspace

With 1300 mm reach and 12 kg payload, the TM12S helps automate larger workcells, multi-step processes, and applications that require both extended coverage and reliable part handling.

moving orb
Smart Monitoring
02
Vision-guided performance

Built-in vision supports pattern recognition, object positioning, feature identification, and inspection tasks, helping improve accuracy in assembly, pick-and-place, machine tending, and quality applications.

moving orb
Easy Installation
03
Collaborative safety

With 36 safety features, the TM S Series supports collaborative operation with certifications including ISO 13849-1, Cat. 3, PL d, ISO 10218-1, TÜV Nord, UL, and CSA.

moving orb
Flexible Automation
04
Precise, repeatable handling

±0.03 mm repeatability supports precise part placement, inspection, assembly, and machine tending tasks where consistent motion and reliable positioning are critical.

moving orb
Advanced Vision Tools
05
Programming made easier

TMflow visual programming helps teams create workflows with drag-and-drop simplicity, while TMScript and TMCraft support more advanced logic and developer-based customization when needed.

moving orb
Drag-n-Drop Programming
06
Setup without complexity

Hand guidance and an intuitive interface simplify teaching and changeovers, while the Robot Stick turns the TM Screen into a teaching pendant with no added wiring.

moving orb
Careers_Icon – Empowering culture
07
Ready for demanding environments

An IP65-rated robot arm and ISO Class 3 cleanroom compatibility support use in clean, regulated, and industrial production environments, with flexible mounting for table, wall, or ceiling installations.

moving orb
background graphic

CASE STUDY
Scaling plant-based ice cream packaging with automation and an 80% capacity boost 

End of line automation for food packaging
background graphic

SOFTWARE
Unlock the full potential of your cobots 

Design, program, and validate automation workflows before they reach the production floor. TMflow software helps simplify setup, optimize motion, reduce deployment risk, and launch cobot applications faster.

Learn more

MANIPULATOR SOLUTION
Move collaborative automation where it’s needed 

Combine collaborative robot capability with autonomous mobile robot mobility to automate transport, picking, loading, and line-side delivery. Mobile Manipulator applications help extend automation beyond fixed workcells, giving manufacturers a flexible way to bring handling tasks closer to production needs.

Learn more about MoMas

Watch
video

Connect every part of your workflow 

Bring robots, vision, PLCs, safety, motion, and control together on one automation platform. OMRON automation solutions help teams synchronize systems, simplify programming, and use simulation tools to support smoother deployment, better coordination, and more efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servo systems and motion control coordinate fast, precise machine movement for smoother operation and higher throughput.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, collaborative, and mobile robots automate handling, assembly, transport, inspection, and other tasks with flexibility and precision.

Automation_Diagram_Control-i4H
03
Control

Machine controllers and PLCs connect devices, data, and processes across the line to improve coordination, simplify control, and support scalable automation.

Automation_Diagram_Vision
04
Vision

Vision systems and smart cameras guide robots, verify parts, inspect quality, and maintain accuracy in automated workflows.

Automation_Diagram_Safety
05
Safety

Safety controllers, scanners, light curtains, and interlocks support safe, efficient machine access and collaborative workspaces.

Start optimizing your production today 

Have questions? Let’s chat.

Collaborative_Robots_Application_OMRON_Robotics
background graphic

RESOURCES
Robotics expertise at your fingertips 

Access manuals, software, documentation, guides, and support materials to help plan, deploy, and maintain your collaborative robot applications. From TMflow updates to product documentation, OMRON resources help keep your automation projects moving.

Get the latest resources

SERVICE
Support that keeps your fleet moving 

OMRON Robotics provides training, field support, service programs, and technical expertise to help keep your robots running reliably. From installation support to long-term maintenance, our service network helps protect uptime, performance, and productivity.

Learn more

50-50