OMRON TM5-700_product_age OMRON TM5-700_poly_joint caps
Hover
COLLABORATIVE

OMRON TM5-700 

The TM5-700 handles up to 6 kg and reaches 700 mm, excelling at circuit board assembly, precision inspection, and small parts handling. Its IP54 rating and ISO Class 3 certification ensure reliable performance in cleanrooms and industrial settings. TMflow’s visual programming and integrated vision system enable fast setup, and flexible deployment across your manufacturing line.

KEY SPECIFICATIONS

OMRON TM5-700

Maximum payload

6 kg

Maximum reach

700 mm

Repeatability

±0.05 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

OMRON TM5X-700

Maximum payload

6 kg

Maximum reach

700 mm

Repeatability

±0.05 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3

Programming environment

TMflow

FEATURES
OMRON TM5-700—versatile, safe, and built for precision 

Food Safe Compliance
01
Food-grade grease

Prevents oil leakage and contamination, ensuring safe and sanitary operations in food-handling, packaging, and palletizing environments.

moving orb
Easy Installation
02
Easy setup and hand guiding

Simplify deployment with hand guide mode and built-in buttons on the cobot arm, enabling quick task setup and position adjustments.

moving orb
Drag-n-Drop Programming
03
Graphical programming

Automate tasks effortlessly with TMFlow’s drag-and-drop interface, eliminating the need for coding expertise.

moving orb
Advanced Vision Tools
04
Built-in vision system

Integrated vision performs object recognition, positioning, and pick-and-place tasks without external cameras or lighting.

moving orb
Robust Industrial design
05
Robust and flexible

IP54-rated durability, and ISO Class 3 cleanroom compatibility make the OMRON TM5-700 ideal for logistics, inspection, and light-duty applications.

moving orb
Safety Settings
06
Enhanced safety

Advanced safety features ensure safe collaboration with human workers while meeting industry standards, including ISO 10218-1 and ISO 13849-1.

moving orb
background graphic

CASE STUDY
See how LITMAT assembles 180 caps per hour with consistent quality using OMRON TM5-700 collaborative robot 

TM5-700_Series_Collaborative_Robot-OMRON-Robotics
background graphic

SOFTWARE
Unlock the full potential of your cobots 

TMflow software streamlines programming with an intuitive drag-and-drop interface and integrated vision tools for precise part location and inspection. Customizable workflows and preconfigured safety features support fast changeovers and efficient human-robot collaboration.

Learn more

MANIPULATOR SOLUTION
Smarter production starts with MoMas 

Transform your operations with Mobile Manipulator applications—combine collaborative and mobile robots to automate transport and picking tasks, saving time, increasing productivity, and adapting seamlessly to changing operational demands.

Learn more about MoMas

Watch
video

End-to-end automation 

Explore OMRON’s entire automation portfolio—robots, safety, and vision—engineered to work as one. Program, synchronize, and simulate on a single platform for faster deployment, seamless scaling, and reliably efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Your go-to resource center 

Access the latest TMflow software updates, manuals, and technical documentation to keep your collaborative robots running at peak performance and safety—every shift, every day.

Get the latest updates

SERVICE
Global service and support network 

OMRON Robotics provides worldwide support and training to keep your robot fleet running at peak efficiency, ensuring optimal uptime and performance.

Learn more

50-50