Autonomous Mobile Robots 

Maximize your efficiency with our Autonomous Mobile Robots—automating operations for smarter workflows and greater productivity.

OMRON_LD_AMR
01
LD Series

The LD series moves materials efficiently in high-traffic areas without facility modifications. With intelligent navigation around people and obstacles, it supports payloads of 60, 90, and 250 kg—ensuring safety and productivity.

Explore LD Series

Multiple OL-450S (1)
02
OL Series

The OL-450S is a low-profile, omni-directional AMR that streamlines material handling with a 450 kg payload. Featuring precise obstacle avoidance, a built-in lifting plate, and wireless charging, it enhances workflow efficiency and safety in logistics.

Explore OL Series

Omron MD-650 – Outbound
03
MD Series

The MD series AMRs, available in 650 kg and 900 kg max payloads, optimizes material transport using 360° sensing and dynamic obstacle avoidance. They feature automatic charging and seamless production integration for enhanced productivity.

Explore MD Series

Omron HD-1500 – 9489
04
HD Series

The HD-1500 AMR handles a 1500 kg payload for heavy transport tasks. It features dynamic 360° safety, obstacle avoidance, and allows for customization with accessories like HAPS and LiDAR to enhance operational capabilities.

Explore HD Series

OMRON_LD_AMR
Multiple OL-450S (1)
Omron MD-650 – Outbound
Omron HD-1500 – 9489

Start optimizing your workflows today 

Have questions? We’re here to help.

am_flow_a_bboard_sol – 3000 x 1688
background graphic

SOFTWARE
Unlock the full potential of your AMRs 

Centralize your autonomous mobile robots with FLOW Core—optimizing workflows with the leading fleet management solution for factories. Automatically manage AMR traffic and tasks based on priorities and enjoy flexible deployment with secure, scalable virtualization options.

Explore FLOW Core

SERVICE
Global service and support 

OMRON Robotics offers a global network and support to ensure maximum uptime and optimal performance of our Autonomous Mobile Robots.

Learn more

50-50