Omron-360-MD-650-_0000
Click to load
AUTONOMOUS MOBILE ROBOT

MD-650/900 

The MD-650/900 provides a flexible way to automate pallet and heavy-load transport without the limitations of fixed conveyors or the inefficiency of manual movement. It combines natural feature navigation, rapid charging, integrated safety, and fleet coordination in a platform designed for reliable daily operation. With support for load-specific accessories, it can be configured for varied payloads, changing workflows, and evolving facility needs.

KEY SPECIFICATIONS

MD-650

Maximum payload

650 kg

Maximum speed

2200 mm/s

Runtime

10 h (no payload), 8 h (full payload)

Charging time

19.6 minutes (from 20% to 80%)

Maximum slope

5° / 8.75% incline

Control interface

MD-900

Maximum payload

900 kg

Maximum speed

1800 mm/s

Runtime

10 h (no payload)

Charging time

19.6 minutes (from 20% to 80%)

Maximum slope

5° / 8.75% incline

Control interface

MobilePlanner

FEATURES
MD-650/900 — smarter movement for heavy-load workflows 

High Payload & Precision
01
Payload options

Available in 650 kg and 900 kg configurations, the MD platform supports medium-duty and heavier transport tasks on a common base.

moving orb
360º safety coverage
02
360° safety coverage

Front and rear safety laser scanners provide 360° coverage to support safe operation around people, equipment, and moving obstacles.

moving orb
About_Icon-Sustainability in action
03
Natural feature navigation

Natural feature navigation allows the MD to move through real production environments without magnetic tape, reflectors, or fixed guide paths.

moving orb
Careers_Icon – Empowering culture
04
Rapid charging

Fast charging from 20% to 80% in 19.6 minutes helps keep transport tasks moving with less downtime between runs.

moving orb
Fast Cycle Times
05
Fleet management

Fleet management support allows the MD to operate as part of a larger AMR system across multiple workflows and facilities.

moving orb
Obstacle Avoidance
06
Low-object detection

Low-mounted lasers improve detection of pallets, low-profile obstacles, and other objects below the main scan plane.

moving orb
Intuitive Indicators
07
Flexible deployment

The MD can be deployed in existing operations without fixed-path infrastructure and adjusted as workflows or layouts change.

moving orb
background graphic

WHITE PAPER
Stay ahead of the competition—leverage OMRON AMRs to boost productivity 

MD-650 Pallet Transfer in Warehouse Setting
background graphic

SOFTWARE
Unlock the full potential of your AMR fleet 

Manage missions, traffic flow, and robot coordination with FLOW Core, OMRON’s software platform for scalable AMR operations. From route planning and job assignment to live status monitoring and dynamic rerouting, it helps keep fleets of up to 100 AMRs moving efficiently through changing environments.

Learn more

SOFTWARE ACTIVATION
Activate your AMR software 

Quickly activate AMR and Fleet Manager licenses in just a few steps, and your fleet will be ready to work.

Get started

AMR Software License Activation OMRON AMR

MANIPULATOR SOLUTION
Collaborative production starts with MoMa 

Bring transport and manipulation together with Mobile Manipulators (MoMas), combining autonomous mobility with robotic arm automation in one flexible solution. Ideal for material movement, picking, and machine tending, MoMas help extend automation into tasks that require both movement and interaction.

Learn more about MoMa

Watch
video

End-to-end automation 

Connect AMRs with OMRON’s broader automation portfolio—controllers, safety, vision, and I/O—to coordinate material transport across the facility. Using a unified platform, you can link robots with lines, lifts, doors, and equipment, trigger missions from sensors or PLC logic, and keep workflows running with less manual intervention.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

RESOURCES
Robotics expertise at your fingertips 

Find AMR software updates, documentation, and guides in one place to keep applications current and material flow running reliably.

Get the latest resources

SERVICE
Global service and support network 

OMRON Robotics provides a worldwide network of service, training, and support to ensure your MD-650/900 operates reliably and at peak performance.

Learn more

50-50