Product
OL Series
Move your cart runs into streamlined, reliable material flow with the OL Series.
Models
Models
OL-450S
Turn cart transport into predictable, continuous flow. The low‑profile, omni‑directional OL‑450S slips under roll cages and picking carts, lifts them securely, and moves them through high-traffic, shared spaces with built‑in safety functions. Wireless charging and fleet‑level coordination keep material moving without constant operator intervention.
Maximum payload |
450 kg |
Maximum speed |
1200 mm/s |
Lift height |
108 – 308 mm |
View product details
Compare our AMRs
Product
Maximum payload
Maximum speed
Maximum slope
Run time
Charging time
Safety features
IP rating
Cleanroom rating
Compliance
Certifications and markings
ESD option
Control interface
|
|
|||||
|---|---|---|---|---|---|
|
Maximum payload |
450 kg |
60 kg (LD-60) 90 kg (LD-90) |
250 kg |
650 kg (MD-650) 900 kg (MD-900) |
1500 kg |
|
Maximum speed |
1200 mm/s |
1800 mm/s (LD-60) 1350 mm/s (LD-90) |
1200 mm/s |
2200 mm/s (MD-650) 1800 mm/s (MD-900) |
1800 mm/s |
|
Maximum slope |
Flat surfaces only |
≤ 60 kg: 4.8° (8.3%) (LD-60/90) > 60 kg: Level floor only (LD-60/90) |
1.7° / 3% incline |
5° / 8.75% incline |
5° / 8.75% incline |
|
Run time |
11 h (no payload) 7 h (full payload) |
15 h (no payload) 12 h (full payload) |
13 h (no payload) 10 h (full payload) |
10 h (no payload) 8 h (full payload) |
12.5 h (no payload) 9 h (full payload) |
|
Charging time |
25 min (20% to 80% charge) |
2 h 10 min (20% to 80% charge) |
2 h 10 min (20% to 80% charge) |
19.6 min (20% to 80% charge) |
24 min (20% to 80% charge) |
|
Safety features |
360° safety coverage 2 front safety scanners 29 safety scanner zone sets Advanced obstacle avoidance Emergency stops (2 total) Audible and visual indicators Rear bumper stop Safety approach light |
240° field of view Front safety scanning laser Emergency stops Advanced obstacle avoidance Rear sonar sensing Front bumper sensors Audible and visual indicators |
240° field of view Front safety scanning laser Low front laser Advanced obstacle avoidance Optional laser scanners Emergency stops (3 total) Rear TOF sensing Audible and visual indicators |
360° safety coverage Two safety laser scanners Low obstacle detection lasers Advanced obstacle avoidance Emergency stops (5 total) Audible and visual indicators Optional vertical laser scanners |
360° safety coverage Two safety laser scanners Low obstacle detection lasers Advanced obstacle avoidance Safety laser scanner zone sets Emergency stops (5 total) Audible and visual indicators Dual-channel emergency stop Dual-channel safety outputs Dual-channel protective stop interface Optional vertical laser scanners |
|
IP rating |
IP20 |
IP20 |
IP20 |
IP22 IP10 for charging pads |
IP20 |
|
Cleanroom rating |
– |
ISO 5 / Class 100 |
ISO 5 / Class 100 |
ISO 4 / Class 10 |
ISO 5 / Class 100 |
|
Compliance |
EN ISO 12100 EN ISO 13849-1 EN IEC 60204-1 EN ISO 3691-4 (except clause 4.12) EN 61000-6-2 EN 61000-6-4 UN 38.3 UL 1564 EN 60335-2-29 EN 62311 EN 55011 IEEE 802.11 b/g |
EN ISO 12100 EN ISO 13849-1 EN 60204-1 EN ISO 3691-4 (with exceptions) ANSI B56.5 EN 61000-6-2 EN 61000-6-4 UL 3100 KN 61000-6-2 KN 61000-6-4 ANSI/CAN/UL/ULC 2271 UN 38.3 UL 1012 CSA C22.2 No. 107.2 IEEE 802.11 a/b/g |
EN ISO 12100 EN ISO 13849-1 EN 60204-1 EN ISO 3691-4 (with exceptions) EN 61000-6-2 EN 61000-6-4 UL 3100 KN 61000-6-2 KN 61000-6-4 ANSI/CAN/UL/ULC 2271 UN 38.3 UL 1012 CSA C22.2 No. 107.2 IEEE 802.11 a/b/g |
EN ISO 12100 EN ISO 13849-1 EN 60204-1 EN ISO 10218-1 EN ISO 3691-4 EN 12895 EN 61326-3-1 EN 61326-1 ANSI/RIA R15.08 CAN/UL 3100 CAN/CSA-Z434 KS C 9610-6-2 KS C 9610-6-4 ANSI/CAN/UL/ULC 2271 UN 38.3 UL 1012 CAN/CSA C22.2.107.2 EN 61204-7 EN 62477-1 IEEE 802.11 a/b/g |
EN ISO 12100 EN ISO 13849-1 EN 60204-1 EN ISO 10218-1 EN ISO 3691-4 EN 12895 EN 61326-3-1 EN 61326-1 CAN/UL 3100 CAN/CSA-Z434 KS C 9610-6-2 KS C 9610-6-4 ANSI/CAN/UL/ULC 2271 UN 38.3 UL 1012 CAN/CSA C22.2.107.2 EN 61204-7 EN 62477-1 IEEE 802.11 a/b/g |
|
Certifications and markings |
Battery: CE Stationary electronics and stationary coil: CE |
AMR: cULus Battery: cRUus Docking station: cULus |
AMR: cULus Battery: cRUus Docking station: cULus |
AMR: cTUVus Battery: cTUVus, CE Power supply box: cTUVus Docking target: cTUVus |
AMR: cTUVus Battery: cURus, CE Power supply box: cTUVus Docking target: cTUVus |
|
ESD option |
No |
Yes |
Yes |
No |
No |
|
Control interface |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
Start automating your operations today
Have questions? Let’s chat.
APPLICATIONS
Custom AMR solutions built around your needs
Manufacturers worldwide trust OMRON Robotics to tackle production bottlenecks with tailored AMR solutions—streamlining workflows, boosting productivity, and increasing accuracy in every move.
See all applications
SOFTWARE
Unlock the full potential of your AMRs
FLOW Core centralizes task creation, route planning, and fleet coordination for day-to-day AMR operations. It automatically assigns jobs, manages robot traffic, and reroutes AMRs around obstacles to keep material moving without constant manual oversight.
Learn more
End-to-end automation
Bring controllers, safety, vision, I/O, and autonomous mobile robots together on a unified platform. As a single-source provider, OMRON helps coordinate material handling equipment, sensors, and PLC logic as one connected automation system.
Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.
Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.
Control
Control units integrate your production line, maximizing productivity while saving space with built-in systems.
Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.
Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
SERVICE
Global service and support
OMRON Robotics provides a global support network, expert training, and safety services to keep your OL series AMRs running at peak performance and maximum uptime.
Learn more