Logistik-Automatisierung
Maximieren Sie die Effizienz und rationalisieren Sie Ihre Abläufe mit den flexiblen Materialhandlingsrobotern von OMRON.
Effizienter Ablauf für jede Bestellung, jede Route
OMRON brings together mobile, collaborative, and industrial robots to keep your logistics moving. Whether it’s automated transport, precise picking, or reliable palletizing, our solutions help you streamline workflows, optimize supply chains, and keep productivity on track—no matter the challenge.
Automatisierter Transport für leichte Aufgaben
OMRON’s LD series Autonomous Mobile Robots (AMRs) bring smart automation to your logistics from day one. With custom mapping and seamless integration, these robots streamline workflows and optimize supply chains—no renovations needed. The powerful FLOW Core software coordinates up to 100 AMRs for intelligent job assignment, smooth traffic flow, and efficient charging. Precise navigation and real-time connectivity with MES, ERP, and WMS systems help boost productivity and keep your operations flexible as demands change.
Mühelose Handhabung von großen Lasten
Power heavy-duty logistics with OMRON’s MD and HD series AMRs. The MD moves up to 900 kg, fits global pallets, and features rapid charging for continuous operation. The HD handles loads up to 1500 kg for safe, efficient transport of palletized goods and other bulky items. Both models use dynamic 360° safety systems and optional 180° vertical scanners, instantly adapting over 70 safety zones for fast, protected movement in high-traffic environments. Fully compliant with ISO 3691-4 and ANSI/RIA R15.08, these AMRs set the benchmark for safe, efficient automation of large loads—maximizing throughput and minimizing manual handling.
Schnelleres Palettieren, weniger Engpässe
OMRON’s TM S Series cobots optimize palletizing with tailored models for every payload. The TM7S stacks small parcels in space-constrained areas. TM12S and TM14S automate multi-tier pallet builds with heavier cartons, supporting rapid SKU changes in cross-docking and fulfillment centers. For bulk shipments, the TM25S automates stacking of boxes up to 25 kg, reducing manual lifting in outbound staging. Each cobot’s integrated vision system ensures precise stacking, even with mixed SKUs, while rapid redeployment supports fast product changeovers. This automation reduces mis-stacked pallets, shortens cycle times during high-volume periods, and lowers injury rates in busy distribution hubs.
Effizienter Rollcontainer-Transport
Der OL-450S automatisiert den Rollcontainer-Transport – er handhabt sowohl Standard- als auch kundenspezifische Ladungsträger mit einem vielseitigen Hubbereich von 108 bis 308 mm. Sein anpassungsfähiges Design lässt sich problemlos in jeden Logistik-Workflow integrieren, ohne dass Änderungen an der Anlage erforderlich sind. Durch die Reduzierung manueller Wagenbewegungen erhöht der OL-450S die Planungsgenauigkeit und sorgt für einen reibungslosen Materialfluss, selbst in stark frequentierten oder spezialisierten Umgebungen.
Intelligentes Kommissionieren und Sortieren
Combine LD AMRs with TM S cobots for a new level of automation. Mounting an OMRON TM cobot onto an OMRON LD or MD mobile robot automates not only transportation of goods but also complex picking operations. MoMas streamline precise picking, sorting, and handling—cutting labor costs and minimizing errors. This flexible, integrated solution accelerates order fulfillment and delivers reliable, scalable supply chain performance for even the most dynamic operations.
Präzises, schnelles Kommissionieren und Verpacken
Die Parallelroboter iX3, Hornet und iX4, Quattro von OMRON liefern schnelle, präzise Automatisierung für Logistik und Fertigung. Mit Nutzlasten von bis zu 15 kg, einer Reichweite von bis zu 1300 mm und Zykluszeiten von nur 0,30 Sekunden zeichnen sie sich in der Auftragsabwicklung, Paketsortierung und an Verpackungslinien aus. Fortschrittliche EtherCAT-Konnektivität und flexible Programmierung ermöglichen eine nahtlose Integration in bestehende Systeme. Hygienische Modelle erfüllen strenge Industriestandards und gewährleisten eine zuverlässige, fehlerfreie Leistung bei gleichzeitiger Reduzierung von Engpässen und manuellem Arbeitsaufwand.
Konstante Genauigkeit bei jeder Aufgabe
The i4L and i4H SCARA robots deliver high-speed automation for tasks such as pick-and-place, kitting, sorting, and packaging. The compact i4L excels at light-duty tasks with fast cycle times, easy mounting, and interactive maintenance alerts that help reduce downtime. The robust i4H handles heavier payloads up to 15 kg, offers flexible mounting options, and features specialized models for food-grade and cleanroom environments. Both series integrate seamlessly with EtherCAT or Ethernet connectivity, enabling quick setup and reliable performance across manufacturing and logistics operations.
Flexible Arme für komplexe Handhabung
Viper 6-axis robots provide flexible, high-precision automation for material handling, palletizing, and machine tending. With 5 kg payloads, lightweight arms, and efficient drives, they offer fast, accurate, and repeatable performance. Reach options of 653 mm and 855 mm, high-resolution encoders, and easy calibration enable precise sorting and assembly. Industrial network connectivity ensures seamless integration with existing systems, while cleanroom and IP65 models suit specialized environments. Simple programming and deployment streamline workflows and boost throughput.
Beginnen Sie noch heute mit der Optimierung Ihrer Arbeitsabläufe
Haben Sie Fragen? Plaudern Sie mit uns!
Automatisieren Sie Ihre Anwendungen
Maximize logistics productivity with Omron’s complete automation solutions—program and sync robots, vision systems, and safety devices to optimize order fulfillment, sorting, material handling, and warehouse processes for seamless operations.
Antrag
Servos optimieren Ihre automatisierte Linie und reduzieren Ausfallzeiten und Wartungsaufwand, während Industrie-PCs eine präzise Prozesssteuerung gewährleisten.
Robotik
Industrieroboter, mobile und kollaborative Roboter steigern die Produktivität und passen sich problemlos und präzise an eine Vielzahl von Anwendungen an.
Kontrolle
Steuereinheiten maximieren die Produktivität und sparen Platz, während speicherprogrammierbare Steuerungen die volle Kontrolle über Ihre Prozesse bieten.
Vision
OMRONs Kameras und Bildverarbeitungssensoren ermöglichen es automatisierten Systemen, mit ihrer physischen Umgebung zu interagieren und eine präzise Leistung zu gewährleisten.
Sicherheit
Sicherheitssensoren fördern die Harmonie zwischen Mensch und Maschine. Remote I/O reduziert Kosten und Ausfallzeiten und gewährleistet zuverlässige Netzwerke.
RELEVANTE PRODUKTE
Consistency you can always count on
Discover our lineup of AMRs, cobots, and industrial robots—built to maximize throughput, reduce downtime, and deliver reliable performance.
Autonomous mobile robots
Automatisieren Sie den Warentransport in Lagern und Distributionszentren, wodurch Arbeitsaufwand und manuelle Handhabung reduziert werden.
Collaborative robots
Verbessern Sie Flexibilität und Sicherheit bei kollaborativen Aufgaben, indem Sie sich schnell an sich ändernde Logistikanforderungen anpassen.
Industrial robots
Verbessern Sie die Geschwindigkeit und Genauigkeit beim Kommissionieren, Verpacken und Palettieren für optimierte Logistikabläufe.
Mobile Manipulators
Integrieren Sie mobile und kollaborative Roboter für komplexe, mehrstufige Materialhandhabung und Inspektion.
Weitere Einblicke
Alle Einblicke
VOLAs Made-to-Order-Erfolg mit neun OMRON LD-Robotern
OL-450S AMR steigert Produktionsleistung um 30% – dank automatisierter Rollbehälter-Logistik
Kollaborativer Palettierer verarbeitet bis zu 8 Kartons pro Minute und beschleunigt den ROI für Industriehersteller