Product
HD Series
Keep your heavy-duty workflows moving with autonomous transport.
Models
Models
HD-1500
The HD-1500 automates heavy-duty transport with a 1500 kg payload, 360° safety lasers, rapid charging, and advanced obstacle avoidance. HD manages tasks like pallet and engine block transport, while offering full customization for your industrial application.
Maximum payload |
1500 kg |
Maximum speed |
1800 m/s |
Run time |
12.5 h (no payload), 9 h (full payload) |
View product details
Compare our AMRs
Product
Maximum payload
Maximum speed
Run time
Charging time
Maximum slope
Safety features
IP rating
ESD option
Cleanroom rating
Control interface
|
|
|||||
|---|---|---|---|---|---|
|
Maximum payload |
1500 kg |
650 kg (MD-650) 900 kg (MD-900) |
450 kg |
250 kg |
60 kg (LD-60) 90 kg (LD-90) |
|
Maximum speed |
1800 mm/s |
2200 mm/s (MD-650) 1800 mm/s (MD-900) |
1200 mm/s (forward/lateral) 300 mm/s (reverse) |
1200 mm/s |
1800 mm/s (LD-60) 1350 mm/s (LD-90) |
|
Run time |
12.5 h (no payload) 9 h (full payload) |
10 h (no payload) 8 h (full payload) |
11 h (no payload) 7 h (full payload) |
13 h (no payload) 10 h (full payload) |
15 h (no payload) 12 h (full payload) |
|
Charging time |
24 min (20% to 80% charge) |
19.6 min (20% to 80% charge) |
25 min (20% to 80% charge) |
2 h 10 min (20% to 80% charge) |
2 h 10 min (20% to 80% charge) |
|
Maximum slope |
5° / 8.75% incline |
5° / 8.75% incline |
Flat surfaces only |
1.7° / 3% incline |
≤ 60 kg: 4.8° (8.3%) > 60 kg: Level floor only |
|
Safety features |
Class 1 scanning safety lasers 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance |
Two Safety Laser Scanners 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance |
2 front safety scanners 360° safety coverage E-stop buttons (2 total) Rear bumper stops AMR Programmable warning Advanced obstacle avoidance |
Class 1 safety laser Optional side lasers Emergency stops TOF sensors Audio & visual indicators Advanced obstacle avoidance |
Class 1 safety laser Optional side lasers Emergency stops Audible & visual indicators Advanced obstacle avoidance |
|
IP rating |
IP20 |
IP22 IP10 for charging pads |
IP20 |
IP20 |
IP20 |
|
ESD option |
No |
No |
No |
Yes |
Yes |
|
Cleanroom rating |
ISO 5 / Class 100 |
ISO 4 / Class 10 |
– |
ISO 5 / Class 100 |
ISO 5 / Class 100 |
|
Control interface |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
MobilePlanner |
Automate heavy-duty workflows today
Have questions? Let’s chat.
APPLICATIONS
Custom AMR solutions for smarter operations
Discover how OMRON’s worldwide network and tailored mobile robot solutions help companies automate their processes, solve complex challenges, and optimize operations with reliable, high-performance results.
See all applications
SOFTWARE
Maximize fleet efficiency with FLOW Core
Unlock the full potential of your AMR fleet with FLOW Core. Streamline task creation, route planning, and fleet coordination as it intelligently reroutes AMRs around obstacles, manages traffic flow, and assigns jobs – all without manual intervention.
Learn more
End-to-end automation
Streamline your automation with OMRON’s complete portfolio – controllers, safety, vision, I/O, and autonomous mobile robots – designed to work as one. As a single-source provider, we enable you to coordinate all your material handling equipment, sensors, and PLC logic on a unified platform.
Motion
Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.
Robotics
Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.
Control
Control units integrate your production line, maximizing productivity while saving space with built-in systems.
Vision
Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.
Safety
Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.
SERVICE
Global service and support network
Maximize your mobile robot fleet’s uptime and performance with OMRON’s global network, expert training, and safety services, letting you focus on your core business.
Learn more
Related insights
Get more insights