MoMa Solution for Seamless End-to-End Manufacturing Processes Mobile_Manipulator_OMRON
Hover
MoMa

Mobile Manipulators 

Mobile Manipulator (MoMa) applications combine an OMRON TM collaborative robotic arm with built-in vision and an LD or MD series AMR to automate picking, transport, and inspection tasks—delivering unmatched efficiency and adaptability for evolving production demands.

OMRON does not offer a fully integrated Mobile Manipulator as a standard product. We work with trusted system integrators to provide the right MoMa configuration. Contact us and we will connect you with the partner best suited to your specific application needs.

Related Products

LD-60/90

Maximum payload

60 kg (LD-60)
90 kg (LD-90)

Maximum speed

1800 mm/s (LD-60)
1350 mm/s (LD-90)

Run time

15 h (no payload)
12 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

Up to 60 kg: 4.8° / 8.3% incline
Over 60 kg: Level floor only

Control interface

MobilePlanner

LD-250

Maximum payload

250 kg

Maximum speed

1200 mm/s

Run time

13 h (no payload), 10 h (full payload)

Charging time

2 h 10 m (for 20–80% charge)

Maximum slope

1.7° / 3% incline

Control interface

MobilePlanner

MD-650/900

Maximum payload

650 kg (MD-650)
900 kg (MD-900)

Maximum speed

2200 mm/s (MD-650)
1800 mm/s (MD-900)

Run time

10 h (no payload)
8 h (full payload)

Charging time

19.6 minutes (from 20% to 80%)

Maximum slope

5° / 8.75% incline

Control interface

MobilePlanner

OMRON TM5S

Maximum payload

5 kg

Maximum reach

900 mm

Repeatability

±0.05 mm

Average speed

1.4 m/s

IP and cleanroom class

IP54, ISO Class 3 (opt.)

Programming environment

TMflow

OMRON TM7S

Maximum payload

7 kg

Maximum reach

700 mm

Repeatability

±0.05 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3 (opt.

Programming environment

TMflow

OMRON TM12S

Maximum payload

12 kg

Maximum reach

1300 mm

Repeatability

±0.03 mm

Average speed

1.3 m/s

IP and cleanroom class

IP54, ISO Class 3 (opt.)

Programming environment

TMflow

OMRON TM14S

Maximum payload

14 kg

Maximum reach

1100 mm

Repeatability

±0.03 mm

Average speed

1.1 m/s

IP and cleanroom class

IP54, ISO Class 3 (opt.)

Programming environment

TMflow

OMRON TM25S

Maximum payload

25 kg

Maximum reach

1902 mm

Repeatability

±0.1 mm

Average speed

2.1 m/s

IP and cleanroom class

IP54, ISO Class 3 (opt.)

Programming environment

TMflow

FEATURES
MoMas—unlocking smarter, more adaptive manufacturing  

reorder–reorder-arrow-move-arrange
01
Adaptable automation

MoMa adapts to changing tasks—pair TM5S + LD-90 for light loads or TM14S + MD-650 for heavier ones. The robotic arm picks and places, while the AMR handles autonomous transport.

moving orb
Smart Monitoring
02
Unmatched versatility

MoMas deliver the benefits of both mobile and collaborative robots without their limitations—giving manufacturers greater versatility and efficiency.

moving orb
Easy Installation
03
Advanced safety

Equipped with safety-rated lasers, ToF sensors, and E-stop buttons, MoMas ensure secure collaboration in busy environments.

moving orb
Flexible Automation
04
Smarter fleet management

Access real-time updates, intelligent routing, tablet-based control via MobilePlanner, and seamless integration with MES, ERP, and WMS systems.

moving orb
update
05
Compliance & cleanrooms

Meets EN ISO 12100, EN ISO 13849-1, and ANSI B56.5, with ISO 5/Class 100 cleanroom compatibility.

moving orb
Drag-n-Drop Programming
06
ESD protection

Optional ESD skins shield sensitive components, ideal for electronics manufacturing.

moving orb
background graphic
background graphic

SOFTWARE
Maximize your fleet’s full potential 

Manage up to 100 OMRON AMRs with FLOW Core fleet management. Easily create tasks, optimize routes, and control fleet movement—all from one platform. Streamline your workflows and boost productivity with intuitive, powerful tools.

Learn More

Automate your applications 

Elevate productivity with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform— with integrated simulation for easy deployment and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration with Remote I/O cutting costs and downtime—ensuring reliable networks.

background graphic

RESOURCES
Keep your fleet running at peak performance 

Get the latest FLOW Core software updates and detailed documentation to maximize fleet performance and streamline your operations.

Get the latest resources

SERVICE
Global service and support network 

With a global network and dedicated support, OMRON Robotics keeps your fleet running at peak performance with maximum uptime.

Learn more

50-50