COLLABORATIVE

OMRON TM Series

OMRON’s collaborative robots improve safety and enhance human-machine collaboration.

MyllynParas_TM12_OMRON_Cobots

Models 

TM5-700
01
OMRON TM5-700

Compact cobot with 6 kg payload, 700 mm reach, and built-in vision for precision tasks. Mounts on walls, tables, or ceilings. IP54-rated, ISO Class 3 certified, and ideal for assembly, inspection. Integrates seamlessly into collaborative workflows.

Maximum payload

6 kg

Maximum reach

700 mm

Repeatability

±0.05 mm

View product details

OMRON TM 5-900 Food-Graded Version
02
OMRON TM5-900

Light-duty collaborative robot with 4 kg payload, 900 mm reach, and built-in vision for precision. Compact design mounts on walls, tables, or ceilings. IP54-rated, ISO Class 3 certified, and ideal for logistics, inspection, and versatile applications.

Maximum payload

4 kg

Maximum reach

900 mm

Repeatability

±0.05 mm

View product details

Omron_TM12_Collaborative_Robot_1_300
03
OMRON TM12

Heavy-duty cobot with a 12 kg payload and 1300 mm reach for assembly and material handling tasks. It features built-in vision for precision and advanced safety features for enhanced collaborative performance, ensuring reliability and efficiency.

Maximum payload

12 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

View product details

Omron_TM14_Collaborative_Robot_3_300
04
OMRON TM14

Powerful cobot with 14 kg payload, 1100 mm reach, and built-in vision, designed for precision in palletizing, machine tending, and heavy-duty tasks. IP54-rated and ISO Class 3 certified for reliable performance in demanding workflows.

Maximum payload

14 kg

Maximum reach

1100 mm

Repeatability

±0.1 mm

View product details

TM16_Product_Default
05
OMRON TM16

High load cobot with a 16 kg payload, 900 mm reach, and built-in vision for precision handling. Perfect for assembly, logistics, and heavy tasks, the TM16 combines precision handling with IP54-rated durability and ISO Class 3 certification.

Maximum payload

16 kg

Maximum reach

900 mm

Repeatability

±0.1 mm

View product details

TM20_Product_Default
06
OMRON TM20

The TM Series’ most powerful cobot, with a 20 kg payload and 1300 mm reach. Built for heavy-duty tasks like palletizing and material handling, it offers reliable performance with IP54 rating and ISO Class 3 certification.

Maximum payload

20 kg

Maximum reach

1300 mm

Repeatability

±0.1 mm

View product details

TM Series Comparison 

Product

TM5-700_optimized_for_comp_chart

OMRON TM5-700

Explore

6 kg

700 mm

±0.05 mm

1.1 m/s

Joint 1, 2, 3: 180°/s Joint 4, 5, 6: 225°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

OMRON TM5-900 Collaborative Robot

OMRON TM5-900

Explore

4 kg

900 mm

±0.05 mm

1.4 m/s

Joint 1, 2, 3: 180°/s Joint 4, 5, 6: 225°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

Omron_TM12_Collaborative_Robot_1_300

OMRON TM12

Explore

12 kg

1300 mm

±0.1 mm

1.3 m/s

Joint 1, 2: 120°/s Joint 3: 180°/s Joint 4, 5: 180°/s Joint 6: 180°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±166° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

Omron_TM14_Collaborative_Robot_3_300

OMRON TM14

Explore

14 kg

1100 mm

±0.1 mm

1.1 m/s

Joint 1, 2: 120°/s Joint 3: 180°/s Joint 4, 5: 150°/s Joint 6: 180°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±163° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

Omron TM16 – 2619 – BG Transparent

OMRON TM16

Explore

16 kg

900 mm

±0.1 mm

1.1 m/s

Joint 1, 2: 120°/s Joint 3, 4, 5, 6: 180°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

TM20_Product_Default (1)

OMRON TM20

Explore

20 kg

1300 mm

±0.1 mm

1.3 m/s

Joint 1, 2: 90°/s Joint 3: 120°/s Joint 4: 150°/s Joint 5: 180°/s Joint 6: 225°/s

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±166° Joint 6: ±270°

Wall Table Ceiling

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

TMFlow (flowchart-based)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

Maximum payload

Maximum reach

Repeatability

Average speed

Joint speed

Joint ranges

Mounting options

IP and cleanroom class

Programming environment

Communication

Product

TM5-700_optimized_for_comp_chart

OMRON TM5-700

Explore

OMRON TM5-900 Collaborative Robot

OMRON TM5-900

Explore

Omron_TM12_Collaborative_Robot_1_300

OMRON TM12

Explore

Omron_TM14_Collaborative_Robot_3_300

OMRON TM14

Explore

Omron TM16 – 2619 – BG Transparent

OMRON TM16

Explore

TM20_Product_Default (1)

OMRON TM20

Explore

Maximum payload

6 kg

4 kg

12 kg

14 kg

16 kg

20 kg

Maximum reach

700 mm

900 mm

1300 mm

1100 mm

900 mm

1300 mm

Repeatability

±0.05 mm

±0.05 mm

±0.1 mm

±0.1 mm

±0.1 mm

±0.1 mm

Average speed

1.1 m/s

1.4 m/s

1.3 m/s

1.1 m/s

1.1 m/s

1.3 m/s

Joint speed

Joint 1, 2, 3: 180°/s Joint 4, 5, 6: 225°/s

Joint 1, 2, 3: 180°/s Joint 4, 5, 6: 225°/s

Joint 1, 2: 120°/s Joint 3: 180°/s Joint 4, 5: 180°/s Joint 6: 180°/s

Joint 1, 2: 120°/s Joint 3: 180°/s Joint 4, 5: 150°/s Joint 6: 180°/s

Joint 1, 2: 120°/s Joint 3, 4, 5, 6: 180°/s

Joint 1, 2: 90°/s Joint 3: 120°/s Joint 4: 150°/s Joint 5: 180°/s Joint 6: 225°/s

Joint ranges

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±166° Joint 6: ±270°

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±163° Joint 6: ±270°

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±155° Joint 6: ±270°

Joint 1: ±270° Joint 2, 4, 5: ±180° Joint 3: ±166° Joint 6: ±270°

Mounting options

Wall Table Ceiling

Wall Table Ceiling

Wall Table Ceiling

Wall Table Ceiling

Wall Table Ceiling

Wall Table Ceiling

IP and cleanroom class

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

IP54 (robot arm) IP32 (control box) IP40 (robot stick) ISO Class 3

Programming environment

TMFlow (flowchart-based)

TMFlow (flowchart-based)

TMFlow (flowchart-based)

TMFlow (flowchart-based)

TMFlow (flowchart-based)

TMFlow (flowchart-based)

Communication

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

RS232 Ethernet Modbus TCP/RTU PROFINET (optional) EtherNet/IP (optional)

Automate your applications 

Streamline your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform, with integrated simulation for easy deployment and efficient operations.

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate with your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

Start optimizing your production today 

Have questions? Let’s chat.

Packaging Application by OMRONs TM Series
background graphic

SOFTWARE
Unlock the full potential of your Cobots 

OMRON TMflow software simplifies programming with its intuitive drag-and-drop interface and built-in vision tools for precise handling. Customizable workflows and preconfigured safety settings help reduce downtime, enabling efficient human-robot collaboration and boosting productivity.

Learn more

SERVICE
Global service and support network 

OMRON Robotics provides global support and training to ensure your robots perform at their best to maximize uptime and operational efficiency.

Learn more

50-50