AUTONOMOUS MOBILE ROBOT

HD Series

Streamline transport for heavy payloads with fast charging and 360° safety coverage.

HD1500 Beauty Shot Front 1

Models 

HD-1500 AMR Huge
01
HD-1500

The HD-1500 automates heavy-duty transport with a 1500 kg payload, 360° safety lasers, rapid charging, and advanced obstacle avoidance. HD manages tasks like pallet and engine block transport, while offering full customization for your industrial application.

Maximum payload

1500 kg

Maximum speed

1800 m/s

Run time

12.5 h (no payload), 9 h (full payload)

View product details

Compare our AMRs 

Product

HD-1500_Table_Comp

HD-1500

Explore

1500 kg

1800 mm/s

12.5 h (no payload) 9 h (full payload)

24 min (20% to 80% charge)

5° / 8.75% incline

Class 1 scanning safety lasers 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

IP20

No

ISO 5 / Class 100

MobilePlanner

Table_MD-650

MD-650/900

Explore

650 kg (MD-650) 900 kg (MD-900)

2200 mm/s (MD-650) 1800 mm/s (MD-900)

10 h (no payload) 8 h (full payload)

19.6 min (20% to 80% charge)

5° / 8.75% incline

Two Safety Laser Scanners 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

IP22 IP10 for charging pads

No

ISO 4 / Class 10

MobilePlanner

Table_OL-450S

OL-450S

Explore

450 kg

1200 mm/s (forward/lateral) 300 mm/s (reverse)

11 h (no payload) 7 h (full payload)

25 min (20% to 80% charge)

Flat surfaces only

2 front safety scanners 360° safety coverage E-stop buttons (2 total) Rear bumper stops AMR Programmable warning Advanced obstacle avoidance

IP20

No

MobilePlanner

Table_LD-259

LD-250

Explore

250 kg

1200 mm/s

13 h (no payload) 10 h (full payload)

2 h 10 min (20% to 80% charge)

1.7° / 3% incline

Class 1 safety laser Optional side lasers Emergency stops TOF sensors Audio & visual indicators Advanced obstacle avoidance

IP20

Yes

ISO 5 / Class 100

MobilePlanner

LD-6090 Tets

LD-60/90

Explore

60 kg (LD-60) 90 kg (LD-90)

1800 mm/s (LD-60) 1350 mm/s (LD-90)

15 h (no payload) 12 h (full payload)

2 h 10 min (20% to 80% charge)

≤ 60 kg: 4.8° (8.3%) > 60 kg: Level floor only

Class 1 safety laser Optional side lasers Emergency stops Audible & visual indicators Advanced obstacle avoidance

IP20

Yes

ISO 5 / Class 100

MobilePlanner

Maximum payload

Maximum speed

Run time

Charging time

Maximum slope

Safety features

IP rating

ESD option

Cleanroom rating

Control interface

Product

HD-1500_Table_Comp

HD-1500

Explore

Table_MD-650

MD-650/900

Explore

Table_OL-450S

OL-450S

Explore

Table_LD-259

LD-250

Explore

LD-6090 Tets

LD-60/90

Explore

Maximum payload

1500 kg

650 kg (MD-650) 900 kg (MD-900)

450 kg

250 kg

60 kg (LD-60) 90 kg (LD-90)

Maximum speed

1800 mm/s

2200 mm/s (MD-650) 1800 mm/s (MD-900)

1200 mm/s (forward/lateral) 300 mm/s (reverse)

1200 mm/s

1800 mm/s (LD-60) 1350 mm/s (LD-90)

Run time

12.5 h (no payload) 9 h (full payload)

10 h (no payload) 8 h (full payload)

11 h (no payload) 7 h (full payload)

13 h (no payload) 10 h (full payload)

15 h (no payload) 12 h (full payload)

Charging time

24 min (20% to 80% charge)

19.6 min (20% to 80% charge)

25 min (20% to 80% charge)

2 h 10 min (20% to 80% charge)

2 h 10 min (20% to 80% charge)

Maximum slope

5° / 8.75% incline

5° / 8.75% incline

Flat surfaces only

1.7° / 3% incline

≤ 60 kg: 4.8° (8.3%) > 60 kg: Level floor only

Safety features

Class 1 scanning safety lasers 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

Two Safety Laser Scanners 360° safety coverage Emergency stops (5 total) Audible & visual indicators Advanced obstacle avoidance

2 front safety scanners 360° safety coverage E-stop buttons (2 total) Rear bumper stops AMR Programmable warning Advanced obstacle avoidance

Class 1 safety laser Optional side lasers Emergency stops TOF sensors Audio & visual indicators Advanced obstacle avoidance

Class 1 safety laser Optional side lasers Emergency stops Audible & visual indicators Advanced obstacle avoidance

IP rating

IP20

IP22 IP10 for charging pads

IP20

IP20

IP20

ESD option

No

No

No

Yes

Yes

Cleanroom rating

ISO 5 / Class 100

ISO 4 / Class 10

ISO 5 / Class 100

ISO 5 / Class 100

Control interface

MobilePlanner

MobilePlanner

MobilePlanner

MobilePlanner

MobilePlanner

Automate your applications 

Streamline your workflows with Omron’s industrial automation solutions. Seamlessly program and synchronize robots, safety, and vision systems on one platform. Integrated simulation ensures easy deployment and efficient operations.

Visit OMRON Automation

Omron_Automation_Drawing
Automation_Diagram_Motion-LD
01
Motion

Servos ensure efficient line movement, reducing downtime and maintenance for smoother, more reliable operations.

Automation_Diagram_Robotics-LD
02
Robotics

Industrial, mobile, and collaborative robots enhance productivity and easily adapt to a wide range of applications with precision.

Automation_Diagram_Control-i4H
03
Control

Control units integrate your production line, maximizing productivity while saving space with built-in systems.

Automation_Diagram_Vision
04
Vision

Cameras and sensors adapt to your environment, enabling smooth, accurate, and high-quality automated processes.

Automation_Diagram_Safety
05
Safety

Safety sensors ensure seamless human-machine collaboration, reducing risks and enhancing workplace safety.

background graphic

SOFTWARE
Maximize fleet efficiency with FLOW Core 

Optimize your operations with improved navigation, enhanced efficiency, and streamlined traffic flow. Seamlessly manage fleets of up to 100 mobile robots—ensuring smooth integration into your logistics processes for peak performance.

Learn more

SERVICE
Global service and support 

OMRON Robotics offers a global network, expert training, and safety services to maximize uptime and optimize your mobile fleet’s performance.

Learn more

50-50