COLLABORATIVE

TMflow software 

TMflow 2.22 makes programming collaborative robots faster, easier, and more flexible than ever.

Watch
now
orb background
TMflow  is  OMRON’s  intuitive  software  platform  for  collaborative  robots,  combining  flow‑based  programming,  integrated  vision,  and  advanced  safety  tools  in  single  environment.  It  lets  you  build  applications  step  by  step—from  simple  pick‑and‑place  or  screwing  to  vision  inspection,  deburring,  and  labelling.  With  offline  simulation,  landmark‑based  repositioning,  and  scripting  for  advanced  users,  you  can  refine  ideas  without  stopping  production.  TMflow  puts  the  power  of  advanced  automation  directly  in  your  hands. 
background graphic
AI-TMsimulator Offline Vision
TMflow software landmark navigation feature in action
Cobot_Optimization_OMRON_Robotics
TMflow software script programming

Next‑generation programming for your cobots 

01

TMSimulator for TM S Series

Develop, edit, and run programs in a virtual environment—testing motion, logic, and communication before deployment to avoid downtime and speed up commissioning.

AI-TMsimulator Offline Vision
02

Landmark 2.0 navigation

Use physical Landmarks with integrated vision for position referencing, so robots can be moved and realigned quickly without complex recalibration in high‑mix environments.

TMflow software landmark navigation feature in action
03

Virtual robot stick

Mirror the physical Robot Stick on your PC, allowing operators to teach, jog, and manage robots remotely with familiar controls and less time at the cell.

Cobot_Optimization_OMRON_Robotics
04

Script programming for advanced users

Combine TMflow’s graphical flows with TMScript for compact, powerful logic—giving power users finer control over motion, communication, and custom behaviors.

TMflow software script programming
TMflow software drag-and-drop programming screen
TMflow software showing collaborative robot task setu
Collaborative Robot Flexibility
Personal_Care_Provider_Thumbnail

Save time and streamline your applications 

01

Build workflows faster

Flowchart‑based, drag‑and‑drop programming turns complex tasks into clear visual steps—cutting setup time and making it easier to adjust and redeploy applications as your needs change.

TMflow software drag-and-drop programming screen
02

Precision vision, built in

Integrated, industrial‑grade vision handles pattern recognition, positioning, inspection, and measurement without extra hardware—ensuring accurate pick‑and‑place and labeling, even in high‑mix environments.

TMflow software showing collaborative robot task setu
03

Maximize uptime with offline development

TMSimulator and improved error‑handling logic enable projects to be built, tested, and refined entirely offline—keeping robots in production while new workflows and recovery strategies are proven in advance.

Collaborative Robot Flexibility
04

Certified safe collaboration

Advanced safety tools work together with 33 certified safety functions—supporting ISO 13849‑1 Cat.3 PL d, ISO 10218‑1, and ISO/TS 15066 compliance, and making safe human‑robot collaboration simpler to configure and maintain.

Personal_Care_Provider_Thumbnail

FEATURES
Unlock advanced capabilities with TMflow’s powerful features 

Drag-n-Drop Programming
01
Drag-and-drop programming

Build robot applications visually with TMflow’s flow‑based, drag‑and‑drop interface, so both new and seasoned users can create, adjust, and reuse programs quickly—without coding experience.

moving orb
Optimized Robotic Motion
02
Integrated vision & OCR

Use the built‑in camera, vision tools, and optical character recognition to locate parts, inspect quality, and read labels, serial numbers, or codes—all without separate vision hardware or software.

moving orb
Offline Editor
03
Offline development

Develop and test programs—including vision inspection tasks—in a virtual environment, so you can validate flows, fine‑tune settings, and train staff without taking robots out of production.

moving orb
Optical Character Recognition
04
Advanced motion & payload control

Keep your cobots running smoothly with precise, optimized motion that handles varying payloads, avoids singularities, and helps confirm that parts are picked, placed, and stacked correctly.

moving orb
Advanced Vision Tools (1)
05
Enhanced safety & hand-guiding

Configure advanced safety functions and use intuitive hand‑guiding to move the robot by hand, making it faster for operators to teach positions while maintaining collaborative safety.

moving orb
Safety Settings
06
ISO/TS 15066 safety settings

Support compliance with collaborative robot standards using safety settings designed to align with ISO/TS 15066 and related guidelines, simplifying safe deployment in human‑robot workspaces.

moving orb
Careers_Icon – Purpose-driven work
07
Real-time remote control

With TMflow 2.22, TMscript remote control and the Real‑Time Remote Server (RTRS) let external systems exchange data and command motion in real time.

moving orb
background graphic

CASE STUDY
See how automated end-of-line packaging increased vegan ice cream output by 80% at Ice Bakers 

Packaging automation in ice cream production Ice Bakers

Start automating your production today 

Have questions? Let’s chat.

Automated packaging line processing cartons efficiently

RESOURCES
TMflow software updates documentation 

Stay up to date with the latest software upgrades, free tools, and support files to enhance your cobots and optimize your systems.

Get the latest updates

Resources_OMRON